Cisco Nexus 7000
Looking for a solution to power the Cisco Nexus 7000 series?
Server Technology’s experts have created a reliable and accurate solution to meet the requirements of the high amperage Cisco Nexus 7000 series. This solution also works for a variety of other data center switches that require NEMA locking outlets. These CDUs, the CS-6HD/Y, are a unique solution and a critical part of the Server Tech Quality Power Architecture (QPA) for data center managers who need to fully and redundantly power the Cisco Nexus 7000s.
The unique 50/60A 3-phase Smart CDU initially designed especially for Cisco Nexus 7000s is available with intelligent network power monitoring. Sentry CS-6HD/HY products provide a NEMA locking outlet solution for high density applications found in data center cabinets. Our CDUs provide reliable 3-phase power distribution combined with local and remote power monitoring and environmental monitoring via IP.
The information you need. At a glance.
Use the network interface to view power, temperature and humidity levels via a Web browser, or receive SNMP-based alarms and email alerts when conditions exceed pre-set thresholds. Digital True RMS current monitoring is provided, and critical to preventing overloads in high-density computing environments.
View the product Data Sheet
View the product page on our website
- PDF APPLICATION NOTE #1 (9,000W Full Redundancy Mode with three (3) N7K-AC-7.5KW Power Supplies)
- PDF APPLICATION NOTE #2 (9,000W Full Redundancy Mode each, with three (3) N7K-AC-7.5KW Power Supplies per chassis)
- PDF APPLICATION NOTE #3 (15,000W Full Redundancy Mode with four (4) N7K-AC-7.5KW Power Supplies)
- VISIO STENCIL APPLICATION NOTE #1 - CS-6HD
- VISIO STENCIL APPLICATION NOTE #2 - CS-6HD
- VISIO STENCIL APPLICATION NOTE #3 - CS-6HD
Watch a video about Nexus 7000 with Server Technology Inc. President, Brandon Ewing
For more information, please call 1-800-835-1515 today, contact your Server Technology regional sales manager or submit this request form (link to request form) and we'll contact you.






