Product Image Zoom: Mouse over the product image to view the image in more detail.
This Sentry PIPS CDU™ (Cabinet Power Distribution Unit) combines all of the features of a Switched CDU with the ability to provide power monitoring per inlet/infeed. Power information per infeed includes current, voltage, power, apparent power, crest factor, reactance, power factor and accumulated energy. This information replaces branch circuit monitoring devices typically installed in the power distribution panel or remote power panel (RPP) with higher accuracy and lower cost monitoring of each circuit attached to the CDU.
Combine the Sentry PIPS Switched Cabinet CDU with the Sentry Power Manager (SPM) software tool to gain power usage information across multiple Cabinet CDU's individual IP address.
The Switched CDU combines remote configuration and management with power distribution and power and environmental monitoring. Reboot a single or dual-power server with one command. Receive SNMP or email-based alerts when power or environmental conditions exceed thresholds. Assign user specific access rights to designated outlets or groups.
This Switched CDU has middle entry for network, serial & environmental connections combined with a bottom power cord entry. This provides the ultimate flexibility when connecting Switched CDU's to raised floors, overhead power or busways.. Current monitors are easily inverted via the web GUI or serial interface.
| Sentry Cabinet PDU Specifications | |||||
| Item # | Available Input Voltages |
Rated Amperage | Available Input Cord | Outlets | Dimensions (L x W x D)** |
| CW-30VD/VY 20/30A | |||||
| CW-30VDD458C2-012 CX-30VDD458C2-012* |
240V, 3-Phase Delta, 50/60Hz |
20A | NEMA L15-20P Plug, 10'(3m), Top Cord | (24) IEC 60320/C13 (6) IEC 60320/C19 |
69.0 x 1.75 x 3.5 in (1753 x 44 x 89mm) |
| CW-30VDE458C2-012 CX-30VDE458C2-012* |
240V, 3-Phase Delta, 50/60Hz |
30A | NEMA L15-30P Plug, 10'(3m), Top Cord | (24) IEC 60320/C13 (6) IEC 60320/C19 |
69.0 x 1.75 x 3.5 in (1753 x 44 x 89mm) |
| CW-30VYL458C2-012 CX-30VYK458C2-012* |
208V, 3-Phase Wye, 50/60Hz |
20A | NEMA L21-20P Plug, 10'(3m), Top Cord | (24) IEC 60320/C13 (6) IEC 60320/C19 |
69.0 x 1.75 x 3.5 in (1753 x 44 x 89mm) |
| CW-30VYM458C2-012 CX-30VYM458C2-012* |
208V, 3-Phase Wye, 50/60Hz |
30A | NEMA L21-30P Plug, 10'(3m), Top Cord | (24) IEC 60320/C13 (6) IEC 60320/C19 |
69.0 x 1.75 x 3.5 in (1753 x 44 x 89mm) |
| *CX part number refers to the Expansion CDU | |||||
| Additional Features and Specifications | |||||
Agency Approvals > US & Canada (cTUVus mark) to UL 60950-1:2003 and CAN/CSA 22.2 No. 60950-1:2003 > TUVGS - EN 60950-1:2001 > FCC Class A, Part 15 > EMC to EN 55022 Class A, EN 55024, CISPR 22 Class A Communications > 10/100 BaseT Ethernet > HTTP/HTTPS > SSLv3/TLSv1 > SNMPv2 > SSHv2 > Telnet > LDAPv3/LDAPS > TACACS+ > RADIUS > RS-232 (Serial) Branch Circuit Protection > Compliant to UL 60950-1 Accessories > Optional Temperature & Humidity Probe - EMTH-1-1 Temperature & Humidity Probe, 10 ft (3 m) Environmental Monitor - EMCU-1-1B allows up to (2) additional temperature & humidity probes, (1) water sensor, (4) dry contact closures, (1) analog-to-digital converter. Includes (1) temperature/humidity probe with unit. SPM (Sentry Power Manager) Appliance - Monitor and Manage multiple Sentry CDU's - Monitor and Manage all alarm conditions - Reporting and Trending - Group or Cluster outlets for reboot and power information |
|||||
VISIO DRAWINGS
Coming Soon
DESIGN DRAWINGS
Wiring Diagrams
General Brochures
> Sentry Cabinet PDU Family brochure
> Sentry Cabinet PDU Density Solution
> Product Family Comparison-Switched, Smart, Metered and Basic
> PIPS Product Feature Brochure
Manuals
> CW/CX-xxxx-x Switched Cabinet Power Distribution Unit - Installation & Operations (Firmware Version 6.1)
> CW/CX-xxxx-x Switched Cabinet Power Distribution Unit - Installation & Operations (Firmware Version v6.0)
Technical Notes
> Using Sentry Remote Power Managers with Avocent DSView
> Data & ShutDown Adapters, Cables& Kits
> Sentry Security Features
> Power Tower Cord & Connector Options
> Powering 6 IBM eServer Blade Centers with the Switched CDU
> Powering 5 IBM eServer Blade Centers with the Switched CDU
> Inlet/Outlet Types & Cordsets
Firmware
> Current Release
Additional Files
> Sentry3 - SNMP (MIB & OID Tree)
> Remote Shutdown Agents
White Papers
> Planning, Implementing and Application of Cabinet Power Distribution Units
> 3-Phase Power in the Data Center
> Cabinet Power Distribution Solutions for Critical Environments at Colliers Turley Martin Tucker
> Smart Load Shedding Ensures Uptime
> Features & Benefits of Implementing Server Technology's Cabinet Power Distribution Units (PDUs) in Your Data Center
> "Article" Circuit Breakers - Are you protected?
> JITC tested PDUs for DOD IT and NSA Applications
> Cabinet Level Power Distribution Solutions for High Density Cabinets
> Branch Circuit Protection in PDUs
> Best Practices for Secure Remote Power Management
> Maximizing Network Uptime - Positive Impacts of Remote Power Management
> True RMS Input Current Monitoring
Application Notes
> Digi Passport and Server Technology Sentry Switched PDUs
> Starline Busway & Server Technologys Sentry Smart 60-Amp CDU
> Server Technology Mounting Bracket Guide
Power Tools
> 3 Phase Power Calculator
At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.
Every Server Technology product includes a standard two-year warranty. Extended warranty support is also available for purchase; please contact your sales consultant for information and ordering.
Click here for further information on product support.
Video Tutorials for Switched CDUs:
How to Set Up Power Up Sequencing
How to Rename Towers and Outlets
How to Download the Shutdown Agent
How to Add Users and Set Permissions