PRODUCT SELECTOR
Page-head View All Product Families

Switched CW-24V5 415V 3Ph 20/30A 24xC13 with PIPS

Switched PIPS - Per Inlet Power Sensing, 3-Phase Power

Product Demo Data Sheet
 
BUY
 

This Sentry PIPS CDUTM (Cabinet Power Distribution Unit) combines all of the features of a Switched CDU with the ability to provide power monitoring per inlet/infeed. Power information per infeed includes current, voltage, power, apparent power, crest factor, reactance, power factor and accumulated energy. This information replaces branch circuit monitoring devices typically installed in the power distribution panel or remote power panel (RPP) with higher accuracy and lower cost monitoring of each circuit attached to the CDU.

Combine the Sentry PIPS Switched Cabinet CDU with the Sentry Power Manager (SPM) software tool to gain power usage information across multiple Cabinet CDU's individual IP address.

The Switched CDU combines remote configuration and management with power distribution and power and environmental monitoring. Reboot a single or dual-power server with one command. Receive SNMP or email-based alerts when power or environmental conditions exceed thresholds. Assign user specific access rights to designated outlets or groups.

This Switched CDU has a top entry for network, serial & environmental connections combined with a bottom power cord entry. This provides the ultimate flexibility when connecting Switched CDU's to raised floors, overhead power or busways.. Current monitors are easily inverted via the web GUI or serial interface.

Specifications


Sentry Switched CW-24V5 (24xC13)-3Ph CDU Specifications
Item # Available Input
Voltages
Rated Amperage Available Input Cord Outlets Dimensions**
(L x W x D)
CW-24V53415
CX-24V53415*
240/415V, 3-Phase Wye 50/60Hz 20A IEC Red 6hr 3P+N+G Plug, 10'(3m), Bottom/Frt Cord

(24) IEC 60320/C13

69.0 x 1.75 x 3.50 in.
(1753 x 44.4 x 89 mm)
CW-24V54415
CX-24V54415*
240/415V, 3-Phase Wye 50/60Hz 30A IEC Red 6hr 3P+N+G Plug, 10'(3m), Bottom/Frt Cord

(24) IEC 60320/C13

69.0 x 1.75 x 3.50 in.
(1753 x 44.4 x 89 mm)
CW-24V5Z415
CX-24V5Z415*
240/415V, 3-Phase Wye 50/60Hz 30A NEMA L22-30P Plug, 10'(3m), Bottom/Frt Cord

(24) IEC 60320/C13

69.0 x 1.75 x 3.50 in.
(1753 x 44.4 x 89 mm)
*CX refers to the expansion unit
Additional Features and Specifications
Standards
> US & Canada (cTUVus mark) to UL 60950-1:2003 and CAN/CSA 22.2 No. 60950-1-03
> FCC Class A, Part 15
> EMC to EN 55022 Class A, EN 55024, CISPR 22 Class A

Communications
> 10/100 BaseT Ethernet
> HTTP/HTTPS
> SSLv3/TLSv1
> SNMPv2
> SSHv2
> Telnet
> LDAPv3/LDAPS
> TACACS+
> RADIUS
> RS-232 (Serial)

Branch Circuit Protection
> Compliant to UL 60950-1

Accessories
> Temperature & Humidity Probe
    - EMTH-1-1 Temperature & Humidity Probe, 10 ft (3 m)
    - EMCU-1-1B add 2 additional Temperature & Humidity ports, 4 contact-closure monitoring ports and
      1 water sensor port

Remote Power Control

Individual or group outlet remote power control to cycle power and reboot any selected server(s) or other network device(s).  Use TCP/IP (HTTP, HTTPS, SSH, Telnet, SNMP) or RS-232 to communicate with each Sentry Cabinet PDU and rectify locked-up network devices. Assign outlets to a group for control of dual-power supply servers and other gear with a single command.  Create an unlimited number of groups with any combination of outlets associated to each group. Reduce Mean Time to Repair (MTTR) a failing server by controlling individual power outlet receptacles to reboot any selected server or other device.

HTTP/HTTPs Web Configuration & Control

Use the Sentry Web interface to configure each unit, including network settings, outlet naming & grouping, SNMP traps for environmental & power thresholds and firmware updates. Also use the Web interface to control individual or group outlets and monitor key values, including amperage load(s), temperature/humidity and other environmental conditions. SSL security provides a secure HTTPs connection.

SNMP Management & Event Notification

The Sentry family of products supports the Simple Network Management Protocol (SNMP). This allows network management systems to use SNMP requests to retrieve information and control power for the individual outlets. The Sentry includes an SNMP v1 agent supporting standard MIB I and MIB II objects. A private enterprise MIB extension (Sentry3 MIB) is also supported to provide remote power control. SNMP traps can be generated for various events, including Input Current Load Thresholds (min & max), Temperature Thresholds (min & max), Humidity Thresholds (min & max), water indication, closed contacts (cabinet doors open/close), as well as notification of any time an outlet status is changed (on/off).

Add a Second Tower

Connect an Expansion Cabinet PDU to any Switched Cabinet PDU to control two power input circuits and manage outlets (individual or groups) under 1 IP address - our exclusive strategy for managing dual power-supply servers.

Zero U Enclosure

A vertical enclosure that occupies Zero Vertical U of rack space in the equipment cabinet. It mounts on the back rails or in the cavity space of the cabinet.

Secure Access - SSH or SSL Protection

Secure Shell (SSH), known as Secure Socket Shell, is a Unix-based command interface and protocol for securely getting access to a remote device.  Sentry supports SSHv2. Secure Sockets Layer (SSL) is a commonly-used protocol for managing the security of a message transmission on the Internet. SSL is an integral part of most Web browsers (clients) and Web servers.  Sentry supports SSLv3/TLSv1.

Integrated Temp/Humidity Probes

Two (2) RJ-style connectors located on the face panel of the PDU's enclosure provide support for two (2) Integrated Temperature & Humidity Probes with ten-foot (10') cables provide real-time measurements in the data center cabinet.

Firmware Flash Upgradeable

Access new firmware updates via FTP for new firmware features and code releases. An update to the firmware does not affect the status of the power outlets.
Click here for the latest Firmware update.

LDAP/LDAPS

The sentry family of products supports Lightweight Directory Access Protocol (LDAP) Version 3 including LDAPS (LDAP over TSL/SSL). This support enable authentication with LDAP servers; user accounts do not need to be individually created locally on each Sentry device.
This allows administrators to pre-define and configure (in each Sentry product, and in the LDAP server) a set of necessary LDAP groups, and access rights for each. User's access rights can then be assigned or revoked simply by making the user a member of one or more pre-defined Sentry LDAP groups. User account can be added, deleted, or changed in the LDAP server without any changes on individual Sentry products.
Sentry LDAP support has been tested in the following environments:
  - Microsoft Active Directory (MSAD)
  - Novell eDirectory (eDir)
  - Open LDAP

Load Sense

Individual input current monitoring ("Load Sense") provides real-time power measurement of the load in amps on each power inlet, accessible via firmware interface.

RS-232 Control

Serial control via any device with a bi-directional serial port, including a PC, laptop, KVM switch, Console Port Access switch, or terminal server.

24-Character Outlet Receptacle Names

Use the firmware interface (Web or serial) to edit individual outlet receptacles. Identify each receptacle with the device's serial number, IP address, asset allocation #, department or any other method to individually name outlets.

Drawings


DESIGN DRAWING
Design Drawing #1 - CW-24V53415

Design Drawing #2 - CW-24V53415

Design Drawing #3 - CW-24V53415


WIRING DIAGRAM
Wiring Diagram #1 - Coming Soon

Documents


General Brochures
  > Sentry Cabinet Rack PDU Family brochure
  > Switched Cabinet PDU Family brochure
  > Sentry International (230V & 400V) Cabinet PDU Product brochure
  > Product Family Comparison-Switched, Smart, Metered and Basic  
  > Server Technology Cabinet Rack PDUS comparison of solutions

Manuals
  > CW/CX-xxxx-x Switched Cabinet Power Distribution Unit - Installation & Operations (Firmware Version 6.1)

Technical Notes
 
> OutletControl_FineSNMPSet
 > Using Sentry Remote Power Managers with Avocent DSView
 > Data and Shutdown Adapters, Cables, and Kits
 > Sentry Security Features
 > Power Tower Cord & Connector Options
 > Powering 6 IBM eServer Blade Centers with the Switched CDU
 > Powering 5 IBM eServer Blade Centers with the Switched CDU
 > Inlet/Outlet Types & Cordsets

Firmware
 > Current Release

Additional Files
 > Sentry3 - SNMP (MIB & OID Tree)
 > Remote Shutdown Agents

White Papers
 > Planning, Implementing and Application of Cabinet Power Distribution Units
 > 3-Phase Power in the Data Center
 > Cabinet Power Distribution Solutions for Critical Environments at Colliers Turley Martin Tucker
 > Smart Load Shedding Ensures Uptime
 > Features & Benefits of Implementing Server Technologys Cabinet Power Distribution Units (PDUs) in Your Data Center
 > Circuit Breakers - Are you protected?
 > JITC tested PDU's for DOD IT and NSA Applications
 > Cabinet Level Power Distribution Solutions for High Density Cabinets
 > Branch Circuit Protection in PDUs - 30-Amp Power Distribution for IT equipment in the Data Center
 > Best Practices for Secure Remote Power Management
 > Maximizing Network Uptime - Positive Impacts of Remote Power  Management
 > True RMS Input Current Monitoring
 > Power Efficiency Gains by Deploying 415 VAC Power Distribution in North American Data Centers

Application Notes
 > Digi Passport and Server Technology Sentry Switched PDUs
 > Integration of the MiniCom Remote Access Management Solution with the Server Tech Switched PDU
 > Starline Busway & Server Technologys Sentry Smart 60-Amp CDU 
 > Server Technology Mounting Bracket Guide

RoHS Compliance
  > CW-24V4defg - SwCDU_DoC

Power Tools
  > 3 Phase Power Calculator

Support


At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.

Every Server Technology product includes a standard two-year warranty. Extended warranty support is also available for purchase; please contact your sales consultant for information and ordering.

Click here for further information on product support.

Video Tutorials for Switched CDUs:

How to Set Up Outlet Groups

How to Set Up Power Up Sequencing

How to Rename Towers and Outlets

How to Download the Shutdown Agent

How to Set Thresholds

How to Add Users and Set Permissions

Chat with a Power Expert

We're here to serve you.

Learn More

Server Tech on YouTube

Watch our latest video.

Learn More

Request a Quote

Get details fast.
Request a quote.
Call us today at 800-835-1515.

Learn More