Product Image Zoom: Mouse over the product image to view the image in more detail.
Switched 208-240V 3-Phase Power Distribution for overhead busway applications.
Product Demo Data SheetThe Switched CW-30VD/VY(C13-C19)-3Ph overhead Busway PDU combines remote configuration and management with power distribution, power monitoring and environmental monitoring. Reboot a single or dual-power server with one command. Receive SNMP alerts when power or environmental conditions exceed thresholds. Assign users specific access rights to designated outlets or groups. Choose one power distribution unit for your high-density cabinets.
The serial and network connections are conveniently located in the middle of the unit. The power cord entry for this unit comes in above for overhead power/busways.
Only our Switched CDU products provide the flexibility needed for all data centers and remote sites, including power requirements for high-amp, high voltage; UL 60950-1 branch circuit protection; SSL & SSH security; and SNMP-based input current monitoring.
| Sentry Cabinet PDU Specifications | |||||
| Item # | Available Input Voltages |
Rated Amperage | Available Input Cord | Outlets | Dimensions (L x W x D)** |
| CW-30VD/VY 20/30A Mixed Outlet Busway with Fuses | |||||
| CW-30VDD354C2 CX-30VDD354C2* |
240V, 3-Phase Delta, 50/60Hz |
20A | NEMA L15-20P Plug, 10'(3m), Top Cord | (24) IEC 60320/C13 (6) IEC 60320/C19 |
76.0 x 1.75 x 2.25 in. (1930 x 44 x 57 mm) |
| CW-30VDE354C2 CX-30VDE354C2* |
240V, 3-Phase Delta, 50/60Hz |
30A | NEMA L15-30P Plug, 10'(3m), Top Cord | (24) IEC 60320/C13 (6) IEC 60320/C19 |
76.0 x 1.75 x 2.25 in. (1930 x 44 x 57 mm) |
| CW-30VYL354C2 CX-30VYL354C2* |
208V, 3-Phase Wye, 50/60Hz |
20A | NEMA L21-20P Plug, 10'(3m), Top Cord | (24) IEC 60320/C13 (6) IEC 60320/C19 |
76.0 x 1.75 x 2.25 in. (1930 x 44 x 57 mm) |
| CW-30VYM354C2-012 CX-30VYM354C2-012* |
208V, 3-Phase Wye, 50/60Hz |
30A | NEMA L21-30P Plug, 10'(3m), Top Cord | (24) IEC 60320/C13 (6) IEC 60320/C19 |
76.0 x 1.75 x 2.25 in. (1930 x 44 x 57 mm) |
| *CX part number refers to the Expansion CDU |
|||||
| Additional Features and Specifications | |||||
Agency Approvals > US & Canada (cTUVus mark) to UL 60950-1:2003 and CAN/CSA 22.2 No. 60950-1:2003 > FCC Class A, Part 15 > EMC to EN 55022 Class A, EN 55024, CISPR 22 Class A Communications > 10/100 BaseT Ethernet > HTTP/HTTPS > SSLv3/TLSv1 > SNMPv2 > SSHv2 > Telnet > LDAPv3/LDAPS > TACACS+ > RADIUS > RS-232 (Serial) Branch Circuit Protection > Compliant to UL 60950-1 Accessories > Optional Temperature & Humidity Probe - EMTH-1-1 Temperature & Humidity Probe, 10 ft (3 m) Environmental Monitor - EMCU-1-1B allows up to (2) additional temperature & humidity probes, (1) water sensor, (4) dry contact closures, (1) analog-to-digital converter. Includes (1) temperature/humidity probe with unit. SPM (Sentry Power Manager) Appliance - Monitor and Manage multiple Sentry CDU's - Monitor and Manage all alarm conditions - Reporting and Trending - Group or Cluster outlets for reboot and power information |
|||||
VISIO DRAWINGS
Coming Soon
DESIGN DRAWINGS
Design Drawing #1 - CW-30VD[Y]
Design Drawing #2 - CW-30VD[Y]
Design Drawing #3 - CW-30VD[Y]
Wiring Diagrams
Wiring Diagram #1 - CW-30VD[Y]
General Brochures
> Sentry Cabinet PDU Family brochure
> Sentry Cabinet PDU Density Solution
> Product Family Comparison-Switched, Smart, Metered and Basic
> PIPS Product Feature Brochure
Technical Notes
> Using Sentry Remote Power Managers with Avocent DSView
> Data & ShutDown Adapters, Cables& Kits
> Sentry Security Features
> Power Tower Cord & Connector Options
> Powering 6 IBM eServer Blade Centers with the Switched CDU
> Powering 5 IBM eServer Blade Centers with the Switched CDU
> Inlet/Outlet Types & Cordsets
Firmware
> Current Release
Additional Files
> Sentry3 - SNMP (MIB & OID Tree)
> Remote Shutdown Agents
White Papers
> Planning, Implementing and Application of Cabinet Power Distribution Units
> 3-Phase Power in the Data Center
> Cabinet Power Distribution Solutions for Critical Environments at Colliers Turley Martin Tucker
> Smart Load Shedding Ensures Uptime
> Features & Benefits of Implementing Server Technology's Cabinet Power Distribution Units (PDUs) in Your Data Center
> "Article" Circuit Breakers - Are you protected?
> JITC tested PDUs for DOD IT and NSA Applications
> Cabinet Level Power Distribution Solutions for High Density Cabinets
> Branch Circuit Protection in PDUs
> Best Practices for Secure Remote Power Management
> Maximizing Network Uptime - Positive Impacts of Remote Power Management
> True RMS Input Current Monitoring
Application Notes
> Digi Passport and Server Technology Sentry Switched PDUs
> Starline Busway & Server Technologys Sentry Smart 60-Amp CDU
> Server Technology Mounting Bracket Guide
Power Tools
> 3 Phase Power Calculator
At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.
Every Server Technology product includes a standard two-year warranty. Extended warranty support is also available for purchase; please contact your sales consultant for information and ordering.
Click here for further information on product support.
Video Tutorials for Switched CDUs:
How to Set Up Power Up Sequencing
How to Rename Towers and Outlets