Remote Power Management and Outlet Control, vertical or horizontal mounting, 2 outlets for 110V or 208V power input.
Switched Power Control via IP, 8 outlets with LED input current displays, branch circuit protection and IP monitoring; high-density.
Horizontal Switched PDU with 16 IEC C13 outlets, IP or serial control, input current LED display, branch circuit protection
Switched Power Control via IP with remote monitoring & management, including remote reboot to connected servers and network equipment; mid-density.
Switched CW-16V2 with Fuses
PIPS (Per Inlet Power Sensing) and switched outlet power control via IP with remote monitoring and management.
Horizontal 2U CDU with remote outlets control and PIPS Measurement Technology
Horizontal 2U Dual Infeed CDU with remote outlets control and PIPS Measurement Technology
Switched Power Control via IP, 24 outlets with LED input current displays, branch circuit protection and IP monitoring; high-density.
Switched Power Control via IP, 24xC13 outlets with PIPS - Per Inlet Power Sensing.
PIPS (Per Inlet Power Sensing) and switched outlet power control via IP with remote monitoring and management
Switched CDU CW-24V(C13-C19)
Switched Power Control via IP, 24 outlets with LED input current displays, branch circuit protection and IP monitoring; high-density. 3-Phase Power.
Switched CDU CW-24VD/VY(C13-C19)-3Ph
Switched CDU CW-24VY(C13-C19)-3Ph Busway
Switched PIPS - Per Inlet Power Sensing, 3-Phase 20/30A power distribution with LED current displays and IP Monitoring
Cabinet Power Distribution Unit with Outlet Control
Switched CDU CW-24VD/VY(C13-C19)-3Ph Busway 50A or 60A
PIPS, Per Infeed Power Sensing. 208V or 240V 3-Phase Wye and Delta
High Density Cabinet Power Distribution Unit with Outlet Control for 42U racks
Switched PIPS - Per Inlet Power Sensing, 3-Phase Power distribution with LED current displays and IP monitoring, 230/400V high density for busway installations.
Switched CDU CW-24V4(C13-C19)-3Ph
Switched PIPS - Per Inlet Power Sensing, 3-Phase Power distribution with LED current displays and IP monitoring, 230/400V high density.
Switched PIPS - Per Inlet Power Sensing, 3-Phase Power
Switched PIPS - Per Inlet Power Sensing, 3-Phase Power distribution with LED current displays and IP monitoring, 240/415V high density for busway installations.
Switched PIPS - Per Inlet Power Sensing, 3-Phase Power distribution with LED current displays and IP monitoring, 240/415V high density.
Switched PIPS - Per Inlet Power Sensing with 30 mixed outlets for high density installations.
Switched PIPS - Per Inlet Power Sensing with 30 mixed outlets for high density installations with 240/415V power distribution.
PIPS (Per Inlet Power Sensing). 208V or 240V 3-Phase Wye and Delta
Switched 208-240V 3-Phase Power Distribution for overhead busway applications.
Dual-power Switched Power Control via IP, 32 outlets with LED input current displays, branch circuit protection and IP monitoring; high-density. Single-Phase power.
Dual Single Phase infeed, Switched Power Control via IP, 32 C13/C19 outlets.
Single power feed and 48 outlets for high density power delivery
PIPS Per Inlet Power Sensing for 50/60A 3-Phase power in 2U high density, mixed outlet configuration
PIPS Per Inlet Power Sensing. 230/400V 3-Phase Wye
PIPS Per Inlet Power Sensing. 240/415V 3-Phase Wye