Product Image Zoom: Mouse over the product image to view the image in more detail.
PIPS (Per Infeed Power Sensing) and POPS (Per Outlet Power Sensing). 208/240V or 230V high-density.
Product Demo Data SheetThis Sentry PIPS CDU combines all of the features of a Smart CDU with the ability to provide power monitoring per inlet/infeed. Power information per infeed includes current, voltage, power, apparent power, crest factor, reactance, power factor and accumulated energy. This information replaces branch circuit monitoring devices typically installed in the power distribution panel or remote power panel (RPP) with higher accuracy and lower cost monitoring of each circuit attached to the CDU.
Also included in this unit, the Sentry POPS (Per Outlet Power Sensing) Smart CDU™ CSG-24V2/E 208/240V or 230V is a mixed outlet Cabinet Power Distribution Unit with the network and serial-based power monitoring and alerting capabilities of the Smart Cabinet CDU plus the ability to monitor:
Current Load (A)
Voltage (V)
Power (W)
Apparent Power(VA)
Crest Factor and
Power Factor
Combine the Sentry POPS Smart Cabinet CDU with the Sentry Power Manager (SPM) software tool to cluster outlets and gain power usage information across multiple Cabinet PDU's individual IP address.
The Sentry Power Manager (SPM) provides power distribution unit power (kW and kW-h) monitoring and environmental monitoring across all Sentry CDU's within the network. Receive email alerts when power or environmental conditions exceed thresholds. Assign users specific access rights to designated outlets or groups.
POPS/PIPS and Sentry Power Manager can be used to address the following business initiatives for the Data Center Operations Staff and Management:
• Power information displayed for equipment per individual outlet includes current, voltage, power (kW), apparent power, crest factor and power factor.
• Outlets can be grouped and clustered together from a single Cabinet PDU to an expansion unit, across Data Centers, Cities, Countries and Continents; as long as the Sentry Power Manager has the Cabinet PDU's discovered into the system. Outlet grouping and clustering allows for control as well as aggregate (kW and kW-h) power readings.
• IT equipment power information generated from Sentry Power Manager (SPM) can be used to calculate PUE and DCIE efficiency ratings from the Green Grid.
• PUE and DCiE efficiency a metrics provides the ability to determine how changes affect efficiency to monitor changes in the data center.
• Reduce energy and save
PG&E's demand response programs offer incentives for business owners who curtail their facility's energy use during times of peak demand. Find out how your business can benefit and help make a difference in the state's energy well being.
• Outlet utilization is indicated via three reports including: Zero Power Report, Low Power Report and High Power Report.
- Zero Power Report identifies outlets that are not drawing any power.
- Low Power Report identifies underutilized and comatose servers that could be candidates for virtualization or to be shut down. This report indicates equipment operating under a user defined power threshold.
- High Power Report identifies equipment operating above a user defined power threshold.
• Outlet clustering can be utilized to show an aggregate power reading for these clusters.
• kW and kW-hour power information that can be utilized for billing, power monitoring, trending and power reports.
• Power and other information can be exported to a Building Management System (BMS) via the ODBC compliant database.
• SPM constantly polls Sentry Cabinet PDUs for power, outlet status and environmental conditions.
• SPM also is an SNMP trap destination for alerts and alarms.
• Configure conditions for alarm notification.
• View devices based on temperature, humidity, current and status conditions dictated within the software.
*Note, The SPM software provides information in terms of power consumption which can be utilized to calculate efficiencies and, in some cases, qualify for incentives and rebates from local energy companies. Talk to your local provider to find out more regarding their energy rebate and incentive programs.
| Sentry Cabinet PDU Specifications | |||||
| Item # | Available Input Voltages |
Rated Amperage | Available Input Cord | Outlets | Dimensions (L x W x D) |
| CSG-24V2/E | |||||
| CSG-24V2A415A1 CLG-24V2A415A1* |
200-240V, 50/60Hz | 20 A | IEC C20 Inlet, Bottom/Frt Entry | (18) IEC 60320/C13 (6) IEC 60320/C19 |
61.0 x 1.75 x 3.50 in. (1550 x 44 x 89 mm) |
| CSG-24V2C415A1 CLG-24V2C415A1* |
200-240V, 50/60Hz | 30 A | NEMA L6-30P Plug, 10'(3m), Bottom/Frt Cord | (18) IEC 60320/C13 (6) IEC 60320/C19 |
61.0 x 1.75 x 3.50 in. (1550 x 44 x 89 mm) |
| CSG-24VEA415A1 CLG-24VEA415A1* |
230V, 50/60Hz | 16 A | IEC C20 Inlet, Bottom/Frt Entry | (18) IEC 60320/C13 (6) IEC 60320/C19 |
61.0 x 1.75 x 3.50 in. (1550 x 44 x 89 mm) |
| CSG-24VEK415A1 CLG-24VEK415A1* |
230V, 50/60Hz | 32 A | IEC Blue 2P+G Plug, 10'(3m), Bottom/Frt Cord | (18) IEC 60320/C13 (6) IEC 60320/C19 |
61.0 x 1.75 x 3.50 in. (1550 x 44 x 89 mm) |
| * CLG refers to the Expansion Module | |||||
| Additional Features and Specifications | |||||
|
Standards |
|||||
Per Outlet Power Sensing
Power monitoring and information per individual outlet/device. Information includes: Current Load (A), Voltage (V), Power (kW), Apparent Power (VA), Crest Factor and Power Factor per outlet. kW and kW-hour power information that can be utilized for billing, power monitoring, trending and power reports.
Establish efficiency ratings- PUE and DCIE
Power information generated can be used to calculate PUE and DCIE. These power ratings have been established by the Green Grid to gauge efficiency.
Control Conditions for Alarm Notification
Conditions for SNMP traps can be regulated for Status, Changes, Load, Temperature and Humidity.
HTTP/HTTPs Web Configuration & Control
Use the Sentry Web interface to configure each unit, including network settings, outlet naming & grouping, SNMP traps for environmental & power thresholds and firmware updates. Also use the Web interface to monitor key values, including amperage load(s), temperature/humidity and other environmental conditions. SSL security provides a secure HTTPs connection.
SNMP Management & Event Notification
The Sentry family of products supports the Simple Network Management Protocol (SNMP). This allows network management systems to use SNMP requests to retrieve information (Smart and Switched CDUs) and control power for the individual outlets (Switched CDUs) . The Sentry includes an SNMP v1 agent supporting standard MIB I and MIB II objects. A private enterprise MIB extension (Sentry3 MIB) is also supported to provide network access power control. SNMP traps can be generated for various events, including Input Current Load Thresholds (min & max), Temperature Thresholds (min & max), Humidity Thresholds (min & max), water indication, closed contacts (cabinet doors open/close), as well as notification of any time an outlet status is changed (on/off) for Sentry Switched CDUs.
Add a Second Tower
Connect an Expansion Cabinet power distribution unit to any POPS Cabinet PDU to control two power input circuits and manage outlets (individual or groups) under 1 IP address - our exclusive strategy for managing dual power-supply servers.
Zero U Enclosure
A vertical enclosure that occupies Zero Vertical U of rack space in the equipment cabinet. It mounts on the back rails or in the cavity space of the cabinet.
Secure Access - SSH or SSL Protection
Secure Shell (SSH), known as Secure Socket Shell, is a Unix-based command interface and protocol for securely getting access to a network access device. Sentry supports SSHv2. Secure Sockets Layer (SSL) is a commonly-used protocol for managing the security of a message transmission on the Internet. SSL is an integral part of most Web browsers (clients) and Web servers. Sentry supports SSLv3/TLSv1.
Integrated Temp/Humidity Probes
Two (2) RJ-style connectors located on the face panel of the PDU's enclosure provide support for two (2) Integrated Temperature & Humidity Probes with ten-foot (10') cables provide real-time measurements in the data center cabinet.
Firmware Flash Upgradeable
Access new firmware updates via FTP for new firmware features and code releases. An update to the firmware does not affect the status of the power outlets.
Click here for the latest Firmware update.
LDAP/LDAPS
The sentry family of products supports Lightweight Directory Access Protocol (LDAP) Version 3 including LDAPS (LDAP over TSL/SSL). This support enable authentication with LDAP servers; user accounts do not need to be individually created locally on each Sentry device.
This allows administrators to pre-define and configure (in each Sentry product, and in the LDAP server) a set of necessary LDAP groups, and access rights for each. User's access rights can then be assigned or revoked simply by making the user a member of one or more pre-defined Sentry LDAP groups. User account can be added, deleted, or changed in the LDAP server without any changes on individual Sentry products.
Sentry LDAP support has been tested in the following environments:
- Microsoft Active Directory (MSAD)
- Novell eDirectory (eDir)
- Open LDAP
Load Sense
Individual input current monitoring ("Load Sense") provides real-time power measurement of the load in amps on each power inlet, accessible via firmware interface.
RS-232 Control
Serial control via any device with a bi-directional serial port, including a PC, laptop, KVM switch, Console Port Access switch, or terminal server.
24-Character Outlet Receptacle Names
Use the firmware interface (Web or serial) to edit individual outlet receptacles. Identify each receptacle with the device's serial number, IP address, asset allocation #, department or any other method to individually name outlets.
General Brochures
> Sentry Cabinet PDU Family brochure
> Sentry Cabinet PDU Density Solution
> Switched Cabinet PDU Family brochure
> Product Family Comparison-Switched, Smart, Metered and Basic
> Server Technology Per Outlet Power Sensing (POPS)
> PIPS Product Feature Brochure
Manuals
> Smart POPS (CSG) Operations Manual
> Additional Server Tech Manuals - Technical Library
Technical Notes
> Using Sentry Remote Power Managers with Avocent DSView
> Data & ShutDown Adapters, Cables& Kits
> Sentry Security Features
> Power Tower Cord & Connector Options
> Powering 6 IBM eServer Blade Centers with the Switched CDU
> Powering 5 IBM eServer Blade Centers with the Switched CDU
> Inlet/Outlet Types & Cordsets
Firmware
> Current Release
Additional Files
> Sentry3 - SNMP (MIB & OID Tree)
> Remote Shutdown Agents
White Papers
> Planning, Implementing and Application of Cabinet Power Distribution Units
> 3-Phase Power in the Data Center
> Cabinet Power Distribution Solutions for Critical Environments at Colliers Turley Martin Tucker
> Smart Load Shedding Ensures Uptime
> Features & Benefits of Implementing Server Technology's Cabinet Power Distribution Units (PDUs) in Your Data Center
> "Article" Circuit Breakers - Are you protected?
> JITC tested PDUs for DOD IT and NSA Applications
> Cabinet Level Power Distribution Solutions for High Density Cabinets
> Branch Circuit Protection in PDUs
> Best Practices for Secure Remote Power Management
> Maximizing Network Uptime - Positive Impacts of Remote Power Management
> True RMS Input Current Monitoring
Application Notes
> Digi Passport and Server Technology Sentry Switched PDUs
> Starline Busway & Server Technologys Sentry Smart 60-Amp CDU
> Server Technology Mounting Bracket Guide
Power Tools
> 3 Phase Power Calculator
At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.
Every Server Technology product includes a standard two-year warranty. Extended Power Service support is also available for purchase; please contact your sales consultant for information and ordering.
Click here for further information on product support.
Video Tutorials for Switched CDUs:
How to Set Up Power Up Sequencing
How to Rename Towers and Outlets