Product Image Zoom: Mouse over the product image to view the image in more detail.
PIPS, Per Infeed Power Sensing, 24 outlets with LED input current displays and IP monitoring; 208/240V or 230V high-density.
Product Demo Data SheetThis Sentry PIPS CDU combines all of the features of a Smart CDU with the ability to provide power monitoring per inlet/infeed. Power information per infeed includes current, voltage, power, apparent power, crest factor, reactance, power factor and accumulated energy. This information replaces branch circuit monitoring devices typically installed in the power distribution panel or remote power panel (RPP) with higher accuracy and lower cost monitoring of each circuit attached to the CDU.
Combine the Sentry PIPS Smart Cabinet PDU with the Sentry Power Manager (SPM) software tool to gain power usage information across multiple Cabinet PDU's individual IP address.
This Smart cabinet PDU delivers reliable power distribution, local power monitoring via LEDs, power monitoring via IP and environmental (temperature & humidity) monitoring via IP.
Increasing power demands and density in the equipment cabinet requires new functionality from your cabinet PDU. The Sentry cabinet PDU product family uniquely meets these demands.
The Sentry Cabinet Power Distribution Unit (cabinet PDU) is an intelligent PDU with local LED input current monitoring, allowing network engineers to utilize the cabinet PDU's True RMS Power Monitor to precisely measure the current (in amps) that network devices are drawing on the power circuit. As new equipment units are added to the power drop, immediately observe its impact on the cumulative current draw. This allows the engineer to safely load each circuit to its maximum allowable load capacity without the danger of overloading the power circuit.
The cabinet PDU meets new UL 60950-1 Branch Circuit Protection requirements.
Success Story: Looking to Monitor and Collect Aggregate Power Usage Throughout Your Data Center or Multiple Facilities?
| Sentry CDU Specifications | |||||
| Item # | Available Input Voltages |
Rated Amperage | Available Input Cord | Outlets | Dimensions (L x W x D) |
| PIPS CS-36V2/VE | |||||
| CS-24V2A458C1 CL-24V2A458C1* |
208-240V 50/60Hz |
20A | IEC 60320 C20 Power Inlet |
(18) IEC 60320/C13 (6) IEC 60320/C19 |
63.8 x 1.75 x 3.5 in. (1620 x 44 x 89 mm) |
| CS-24V2C458C1 CL-24V2C458C1* |
208-240V 50/60Hz |
30A | NEMA L6-30P Cordset, 10ft (3m) |
(18) IEC 60320/C13 (6) IEC 60320/C19 |
63.8 x 1.75 x 3.5 in. (1620 x 44 x 89 mm) |
| CS-24VEA458C1 CL-24VEA458C1* |
230V 50/60Hz |
16A | IEC 60320 C20 Power Inlet |
(18) IEC 60320/C13 (6) IEC 60320/C19 |
63.8 x 1.75 x 3.5 in. (1620 x 44 x 89 mm) |
| CS-24VEK458C1 CL-24VEK458C1* |
230V 50/60Hz |
32A | IEC 60309 Cordset, 10ft (3m) |
(18) IEC 60320/C13 (6) IEC 60320/C19 |
63.8 x 1.75 x 3.5 in. (1620 x 44 x 89 mm) |
| Additional Features and Specifications | |||||
| Standards > US and Canada (cTUVus Mark) to UL 60950-1:2003 and CAN/CSA 22.2 No. 60950-1-03 > European Union (TUVGS Mark) to EN 60950-1:2001 > FCC Class A, Part 15 > CE Mark > EMC-EN 55022 Class A, EN 55024, CISPR 22 Class A Communications > 10/100 BaseT Ethernet > HTTP/HTTPS > SSLv3/TLSv1 > SNMPv2 > SSHv2 > Telnet > LDAPv3 and LDAPS > TACACS+ > RADIUS > RS-232 (Serial) Branch Circuit Protection > Compliant to UL 60950-1 Accessories > Temperature & Humidity Probe - EMTH-1-1 Temperature & Humidity Probe, 10 ft (3 m) - EMCU-1-1B add 2 additional Temperature & Humidity ports, 4 contact-closure monitoring ports and 1 water sensor port |
|||||
Monitor input power via IP or serial interface.
Use the Sentry Web interface to configure each unit's network settings. SNMP traps for environmental & power thresholds and firmware updates. Also use the Web interface to monitor key values, including amperage load(s), temperature/humidity and other environmental conditions. SSL security provides a secure HTTPs connection.
The Sentry family of products supports the Simple Network Management Protocol (SNMP). This allows network management systems to use SNMP requests to retrieve information such as input power, temperature and humidity. The Sentry includes an SNMP v1 agent supporting standard MIB I and MIB II objects. A private enterprise MIB extension (Sentry3 MIB) is also supported to provide remote power control. SNMP traps can be generated for various events, including Input Current Load Thresholds (min & max), Temperature Thresholds (min & max), Humidity Thresholds (min & max), water indication, and closed contacts (cabinet doors open/close).
Connect an Expansion Cabinet PDU to this Smart Cabinet PDU to control two power input circuits and monitor power in the Data Center cabinet (individual or groups) under 1 IP address - our exclusive strategy for managing dual power-supply servers.
A vertical enclosure that occupies Zero Vertical U of rack space in the equipment cabinet. It mounts on the back rails or in the cavity space of the cabinet.
Secure Shell (SSH), known as Secure Socket Shell, is a Unix-based command interface and protocol for securely getting access to a remote device. Sentry supports SSHv2. Secure Sockets Layer (SSL) is a commonly-used protocol for managing the security of a message transmission on the Internet. SSL is an integral part of most Web browsers (clients) and Web servers. Sentry supports SSLv3/TLSv1.
Two (2) RJ-style connectors located on the face panel of the PDU's enclosure provide support for two (2) Integrated Temperature & Humidity Probes with ten-foot (10') cables provide real-time measurements in the data center cabinet.
Access new firmware updates via FTP for new firmware features and code releases. An update to the firmware does not affect the status of the power outlets.
Click here for the latest Firmware update.
The sentry family of products supports Lightweight Directory Access Protocol (LDAP) Version 3 including LDAPS (LDAP over TSL/SSL). This support enable authentication with LDAP servers; user accounts do not need to be individually created locally on each Sentry device.
This allows administrators to pre-define and configure (in each Sentry product, and in the LDAP server) a set of necessary LDAP groups, and access rights for each. User's access rights can then be assigned or revoked simply by making the user a member of one or more pre-defined Sentry LDAP groups. User account can be added, deleted, or changed in the LDAP server without any changes on individual Sentry products.
Sentry LDAP support has been tested in the following environments:
- Microsoft Active Directory (MSAD)
- Novell eDirectory (eDir)
- Open LDAP
Serial control via any device with a bi-directional serial port, including a PC, laptop, KVM switch, Console Port Access switch, or terminal server.
Design Drawing #1 (Outline Drawing) - CSL-24V2Ex45xC1 412-0350-24
Design Drawing #2 (Power Distribution) - CSL-24V2Ex45xxC1 495-0350-24
General Brochures
> Sentry Cabinet Rack PDU Family brochure
> Sentry Cabinet Rack PDU Density Solution
> Product Family Comparison-Switched, Smart, Metered and Basic
> Server Technology Cabinet Rack PDUS comparison of solutions
Manuals
> Installation and Operations - Firmware Version 6.1
> Installation and Operations - Firmware Version 6.0
Technical Notes
> Data & ShutDown Adapters, Cables& Kits
> Sentry Security Features
> Power Tower Cord & Connector Options
> Inlet/Outlet Types & Cordsets
Firmware
> Current Release
Additional Files
> Sentry3 - SNMP (MIB & OID Tree)
White Papers
> Planning, Implementing and Application of Cabinet Power Distribution Units
> 3-Phase Power in the Data Center
> Cabinet Power Distribution Solutions for Critical Environments at Colliers Turley Martin Tucker
> Smart Load Shedding Ensures Uptime
> Features & Benefits of Implementing Server Technologys Cabinet Power Distribution Units (PDUs) in Your Data Center
> "Article" Circuit Breakers - Are you protected?
> JITC tested PDU's for DOD IT and NSA Applications
> Cabinet Level Power Distribution Solutions for High Density Cabinets
> Branch Circuit Protection in PDUs - 30-Amp Power Distribution for IT equipment in the Data Center
> Best Practices for Secure Remote Power Management
> Maximizing Network Uptime - Positive Impacts of Remote Power Management
> True RMS Input Current Monitoring
Application Notes
> 60A 208V 3-Phase Smart PDU Solution for Dell PowerEdge M1000e
> Starline Busway & Server Technologys Sentry Smart 60-Amp CDU
> Server Technology Mounting Bracket Guide
> Cisco - Server Tech CS-18VYY813A2 with Three Cisco UCS 5108 Chassis and Two Cisco UCS 6120XP 20-Port Fabric Interconnects (3-Phase-208V-60A)
> Cisco - Server Tech CS-18VYY813A2 with Four Cisco UCS 5108 Chassis and Two Cisco UCS 6120XP 20-Port Fabric Interconnects (3-Phase-208V-60A)
> Cisco - Server Tech CS-18VYY813A2 with Five Cisco UCS 5108 Chassis and Two Cisco UCS 6120XP 20-Port Fabric Interconnects (3-Phase-208V-60A)
> Cisco - Server Tech CS-18VYY813A2 with Six Cisco UCS 5108 Chassis and Two Cisco UCS 6120XP 20-Port Fabric Interconnects (3-Phase-208V-60A)
Power Tools
> 3 Phase Power Calculator
At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.
Every Server Technology product includes a standard two-year warranty. Extended Power Service support is also available for purchase; please contact your sales consultant for information and ordering.
Click here for further information on product support.
Video Tutorials for Smart CDUs: