Product Image Zoom: Mouse over the product image to view the image in more detail.
Smart, flexible, 3-Phase power in-feed for single phase power distribution via Basic Satellite Cabinet PDUs.
Product Demo Data SheetThe SentryTM Modular Cabinet Power Distribution Unit (PDU) family is designed to take a 3-Phase in-feed and distribute single phase power via Basic PDU's that can be placed anywhere in the cabinet rack.
Each Master and Expansion contains qty (3) LED amp meters for simple load balancing, one temperature/humidity probe input, serial connection, IP connection and exclusive link port to connect the Expansion Cabinet PDU for linking Cabinet PDU's on different power circuits together.
For ease of installation, each Basic unit comes with a detachable connector with a strain relief. Basic units are available with a variety of outlet and cord length options. Branch circuit protection is provided within each Basic Cabinet PDU.
| Sentry Cabinet PDU Specifications | |||||
| Item # | Available Input Voltages |
Rated Amperage | Available Input Cord | Outlets | Dimensions (L x W x D) |
| 3 Phase Module Power Distribution Specifications | |||||
| Master Modular 3-Phase Cabinet PDUs | |||||
| CS-3VD-L304/S1 | 3-Phase Delta, 208V 50/60Hz |
30A | NEMA L15-30P Cordset, 6' (1.8m) |
Select any combination of three Basic Satellite Cabinet PDUs(See Table Below) |
13.7 x 1.73 x 4.76 in (347 x 44 x 121 mm) |
| CS-3VY-L304/S1 | 3-Phase Wye, 208V 50/60Hz |
30A | NEMA L21-30P Cordset, 6' (1.8m) |
13.7 x 1.73 x 4.76 in (347 x 44 x 121 mm) |
|
| CS-3V4-P324/S1 | 3-Phase Wye, 400V 50/60Hz |
32A | IEC 60309 Cordset, 6' (1.8m) |
13.7 x 1.73 x 4.76 in (347 x 44 x 121 mm) |
|
| CS-3VD-604/S1 | 3-Phase Delta, 208V 50/60Hz |
60A | IEC 60309 Cordset, 6' (1.8m) |
13.7 x 1.73 x 4.76 in (347 x 44 x 121 mm) |
|
| CS-3VY-P604/S1 | 3 phase Wye, 208V 50/60Hz |
60A | IEC 60309 Cordset, 6' (1.8m) |
13.7 x 1.73 x 4.76 in (347 x 44 x 121 mm) |
|
| Expansion Modular 3-Phase Cabinet PDUs | |||||
| CL-3VD-L304/S1 | 3-Phase Delta, 208V 50/60Hz |
30A | NEMA L15-30P Cordset, 6' (1.8m) |
Select any combination of three Basic Satellite Cabinet PDUs(See Table Below) | 13.7 x 1.73 x 4.76 in (347 x 44 x 121 mm) |
| CL-3VY-L304/S1 | 3-Phase Wye, 208V 50/60Hz |
30A | NEMA L21-30P Cordset, 6' (1.8m) |
13.7 x 1.73 x 4.76 in (347 x 44 x 121 mm) |
|
| CL-3V4-P324/S1 | 3-Phase Wye, 400V 50/60Hz |
32A | IEC 60309 Cordset, 6' (1.8m) |
13.7 x 1.73 x 4.76 in (347 x 44 x 121 mm) |
|
| CL-3VD-604/S1 | 3-Phase Delta, 208V 50/60Hz |
60A | IEC 60309 Cordset, 6' (1.8m) |
13.7 x 1.73 x 4.76 in (347 x 44 x 121 mm) |
|
| CL-3VY-P604/S1 | 3 phase Wye, 208V 50/60Hz |
60A | IEC 60309 Cordset, 6' (1.8m) |
13.7 x 1.73 x 4.76 in (347 x 44 x 121 mm) |
|
| Basic Satellite Cabinet PDUs - distribute power from Master or Expansion Cabinet PDUs | |||||
| Item # | Available Input Cord | Amperage* | IEC C13 Outlets | IEC C19 Outlets | Dimensions (L x W x D) |
| CB-4V2-A303/S1 CB-4V2-A303/S2 CB-4V2-A303/S3 CB-4V2-A303/S4 |
18" (.45m) cord 36" (.91m) cord 54"(1.4m) cord 72"(1.8m) cord |
32A | --- |
(4) |
13.7 x 1.73 x 2.24 in (347 x 44 x 57 mm) |
| CB-8V2-A30A/S1 CB-8V2-A30A/S2 CB-8V2-A30A/S3 CB-8V2-A30A/S4 |
32A | (6) | (2) | 13.7 x 1.73 x 2.24 in (347 x 44 x 57 mm) |
|
| CB-8V2-A30B/S1 CB-8V2-A30B/S2 CB-8V2-A30B/S3 CB-8V2-A30B/S4 |
32A | (4) | (4) | 13.7 x 1.73 x 2.24 in (347 x 44 x 57 mm) |
|
| CB-10V2-A30/S1 CB-10V2-A30/S2 CB-10V2-A30/S3 CB-10V2-A30/S4 |
32A | (10) (10) (10) (10) |
--- | 13.7 x 1.73 x 2.24 in (347 x 44 x 57 mm) |
|
| Additional Features and Specifications | |||||
| Standards > cTUVus – UL 60950-1-2003 > CAN/CSA 22.2 No. 60950-1:2003 > TUVGS – EN 60950-1:2001 > FCC Class A, Part 15 > CE > EMC-EN 55022 Class A, EN 55024 > EMI Communications > 10/100 BaseT Ethernet > HTTP/HTTPS > SSLv3/TLSv1 > SNMPv2 > SSHv2 > Telnet > LDAPv3/LDAPS > TACACS+ > RS-232 (Serial) Branch Circuit Protection > Compliant to UL 60905-1 Accessories > Temperature & Humidity Probe - EMTH-1-1 Temperature & Humidity Probe, 10 ft (3 m) - EMCU-1-1 add 2 additional Temperature & Humidity ports, 4 contact-closure monitoring ports and 1 water sensor port |
|||||
Monitor input power via IP or serial interface.
Use the Sentry Web interface to configure each unit, including network settings, outlet naming & grouping, SNMP traps for environmental & power thresholds and firmware updates. Also use the Web interface to control individual or group outlets and monitor key values, including amperage load(s), temperature/humidity and other environmental conditions. SSL security provides a secure HTTPs connection.
The Sentry family of products supports the Simple Network Management Protocol (SNMP). This allows network management systems to use SNMP requests to retrieve information and control power for the individual outlets. The Sentry includes an SNMP v1 agent supporting standard MIB I and MIB II objects. A private enterprise MIB extension (Sentry3 MIB) is also supported to provide Network Access power control. SNMP traps can be generated for various events, including Input Current Load Thresholds (min & max), Temperature Thresholds (min & max), Humidity Thresholds (min & max), water indication, closed contacts (cabinet doors open/close), as well as notification of any time an outlet status is changed (on/off).
Connect an Expansion Cabinet PDU to any Switched Cabinet PDU to control two power input circuits and manage outlets (individual or groups) under 1 IP address - our exclusive strategy for managing dual power-supply servers.
A vertical enclosure that occupies Zero Vertical U of rack space in the equipment cabinet. It mounts on the back rails or in the cavity space of the cabinet.
Secure Shell (SSH), known as Secure Socket Shell, is a Unix-based command interface and protocol for securely getting access to a network device. Sentry supports SSHv2. Secure Sockets Layer (SSL) is a commonly-used protocol for managing the security of a message transmission on the Internet. SSL is an integral part of most Web browsers (clients) and Web servers. Sentry supports SSLv3/TLSv1.
Two (2) RJ-style connectors located on the face panel of the PDU's enclosure provide support for two (2) Integrated Temperature & Humidity Probes with ten-foot (10') cables provide real-time measurements in the data center cabinet.
Access new firmware updates via FTP for new firmware features and code releases. An update to the firmware does not affect the status of the power outlets.
Click here for the latest Firmware update .
The sentry family of products supports Lightweight Directory Access Protocol (LDAP) Version 3 including LDAPS (LDAP over TSL/SSL). This support enable authentication with LDAP servers; user accounts do not need to be individually created locally on each Sentry device.
This allows administrators to pre-define and configure (in each Sentry product, and in the LDAP server) a set of necessary LDAP groups, and access rights for each. User's access rights can then be assigned or revoked simply by making the user a member of one or more pre-defined Sentry LDAP groups. User account can be added, deleted, or changed in the LDAP server without any changes on individual Sentry products.
Sentry LDAP support has been tested in the following environments:
- Microsoft Active Directory (MSAD)
- Novell eDirectory (eDir)
- Open LDAP
Individual input current monitoring ("Load Sense") provides real-time power measurement of the load in amps on each power inlet, accessible via firmware interface.
Serial control via any device with a bi-directional serial port, including a PC, laptop, KVM switch, Console Port Access switch, or terminal server.
Use the firmware interface (Web or serial) to edit individual outlet receptacles. Identify each receptacle with the device's serial number, IP address, asset allocation #, department or any other method to individually name outlets.
3-Phase Modular Drawings
Modular Design Drawing #1 - CS-3VD[Y][4]-L304[P324]_S1.412-0330-10-1
Modular Design Drawing #2 - CS-3VD[Y][4]-L304[P324]_S1.412-0330-10-2
Satellite Drawings-4 Outlets
Basic Satellite (4 Outlets) Design Drawing #3 - CB-4V2-A303_Sx.412-0330-14-1
Basic Satellite (4 Outlets) Design Drawing #4 - CB-4V2-A303_Sx.412-0330-14-2.pdf
Basic Satellite (4 Outlets) Design Drawing #5 - CB-4V2-A303_Sx.412-0330-14-3
Basic Satellite (4 Outlets) Design Drawing #6 - CB-4V2-A303_Sx.412-0330-14-4
Satellite Drawings-8 Outlets
Basic Satellite (8 Outlets) Design Drawing #7 - CB-8V2-A30A_Sx.412-0330-1-1
Basic Satellite (8 Outlets) Design Drawing #8 - CB-8V2-A30A_Sx.412-0330-1-2
Basic Satellite (8 Outlets) Design Drawing #9 - CB-8V2-A30A_Sx.412-0330-1-3
Basic Satellite (8 Outlets) Design Drawing #10 - CB-8V2-A30A_Sx.412-0330-1-4
Basic Satellite (8 Outlets) Design Drawing #11 - CB-8V2-A30B_Sx.412-0330-13-1
Basic Satellite (8 Outlets) Design Drawing #12 - CB-8V2-A30B_Sx.412-0330-13-2
Basic Satellite (8 Outlets) Design Drawing #13 - CB-8V2-A30B_Sx.412-0330-13-3
Basic Satellite (8 Outlets) Design Drawing #14 - CB-8V2-A30B_Sx.412-0330-13-4
Satellite Drawings-10 Outlets
Basic Satellite (10 Outlets) Design Drawing #15 - CB-10V2-A30_Sx.412-0330-12-1
Basic Satellite (10 Outlets) Design Drawing #16 - CB-10V2-A30_Sx.412-0330-12-2
Basic Satellite (10 Outlets) Design Drawing #17 - CB-10V2-A30_Sx.412-0330-12-3
Basic Satellite (10 Outlets) Design Drawing #18 - CB-10V2-A30_Sx.412-0330-12-4
General Brochures
> Sentry Cabinet PDU Family brochure
> Sentry Cabinet PDU Density Solution
> Switched Cabinet PDU Family brochure
> Product Family Comparison-Switched, Smart, Metered and Basic
> Server Technology PDUS comparison of product features
Manuals
> CS-xxxx-x Smart Cabinet Power Distribution Unit - Installation & Operations (Firmware Version 6.1)
> CS/CL-xxxx-x Smart Modular Cabinet Power Distribution Unit - Installation & Operations (Firmware Version 6.0)
Technical Notes
> Data & ShutDown Adapters, Cables& Kits
> Sentry Security Features
> Power Tower Cord & Connector Options
> Inlet/Outlet Types & Cordsets
Firmware
> Current Release
Additional Files
> Sentry3 - SNMP (MIB & OID Tree)
White Papers
> Planning, Implementing and Application of Cabinet Power Distribution Units
> 3-Phase Power in the Data Center
> Cabinet Power Distribution Solutions for Critical Environments at Colliers Turley Martin Tucker
> Smart Load Shedding Ensures Uptime
> Features & Benefits of Implementing Server Technologys Cabinet Power Distribution Units (PDUs) in Your Data Center
> "Article" Circuit Breakers - Are you protected?
> JITC tested PDU's for DOD IT and NSA Applications
> Cabinet Level Power Distribution Solutions for High Density Cabinets
> Branch Circuit Protection in PDUs - 30-Amp Power Distribution for IT equipment in the Data Center
> Best Practices for Secure Remote Power Management
> Maximizing Network Uptime - Positive Impacts of Remote Power Management
> True RMS Input Current Monitoring
> Power Efficiency Gains by Deploying 415 VAC Power Distribution in North American Data Centers
Application Notes
> Starline Busway & Server Technologys Sentry Smart 60-Amp CDU
> Server Technology Mounting Bracket Guide
RoHS Compliance
> ModCDU_DoC
At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.
Every Server Technology product includes a standard two-year warranty . Extended warranty support is also available for purchase; please contact your sales consultant for information and ordering.
Click here for further information on product support .