Sentry Switched POPS (Per Outlet Power Sensing) with PIPS (Per Inlet Power Sensing) Demo
Server Technology currently has a Per Outlet Power Sensing (POPS) with Per Inlet Power Sensing (PIPS) CDU Demo.
The first demo listed below is a 3-Phase 208V POPS CDU, master and expansion unit with 24 outlets per CDU (48 outlets total).
| Web Interface Demo User: admn Password: admn |
Telnet Demo Click here to begin Demo Username: admn Password: admn |
Click on 'OK'
To logout, click on the link located in the navigation bar on the left of the screen.
**Note: The above online demo represents the features and functionality of a POPS CDU with our PIPS technology. Currently you are viewing the CWG-24V5Z458A9 master and linked expansion CDU, 24 Outlets per CDU, 415V, 3-Phase. The number of outlets and input power options vary product to product.
What is PIPS and why is it the ideal, best-of-breed power monitoring solution for every data center? View the PIPS Solution page.
Sentry Switched POPS/PIPS Online Demo
This Server Technology Sentry Switched POPS/PIPS Cabinet CDU Online Demo consists of two vertically mounted rack CDUs, with 48 user manageable outlets (model numbers CWG-24V5Z458A9 and CXG-24V5Z458A9).

Web Interface Demo
Click here to begin Demo
Username: admn
Password: admn
Click on 'OK'
To logout, click on the link located in the navigation bar on the left of the screen.
![]() |
![]() |
![]() |
![]() |
| Link two Cabinet PDUs together under one IP address | Retractable fuse or breaker branch circuit protection on various models | Per Outlet Power Sensing Provides the following measurements per outlet: - Load (amps) - Voltage (V) - Active Power (W) - Apparent Power (VA) - Crest Factor - Power Factor - Power Consumption: Energy (W-hr) |
LED current monitor. Ethernet, Serial and temperature/humidity port |
Key Features of the Switched POPS/PIPS Cabinet PDU:
• POPS technology - highly accurate, outlet-level power monitoring
• Outlets may be linked to one or multiple groups without loss of control of that individual outlet
• SNMP trap email alerts provide automated alerts for power and environmental conditions
• Expandability: add additional outlets through link unit without additional IP address
• Optional temperature and humidity probes on 10 ft (3 m) cords allows for measurements in different locations within the cabinet. Values can be viewed from Cabinet PDU interface or send out traps and alerts when thresholds are exceeded. No additional IP addresses required
Product evaluation checklist
In order to maximize the demo and fully understand all the features of the Switched POPS Cabinet PDU check out the CWG product evaluation checklist.
Telnet Demo
Click here to begin Demo
Username: admn
Password: admn
Because the Telnet applications differ between operating systems, these instructions are designed to cover the basic operations required to make this demo operate properly. General recommendations for all Telnet applications include having the Terminal Preferences set to VT-100/ANSI emulation and VT 100 Arrows.
To get a display of available commands, just press Enter at the 'Switched' prompt, which will show: Switched Cabinet PDU Commands are:
| ON | OFF | REBOOT | STATUS | UPSTAT | VERSION | CREATE | SHOW |
| REMOVE | LOGIN | SET | ADD | DELETE | LIST | PASSWORD | SYSSTAT |
| ISTAT | ENVMON | LOGOUT | RESTART | PING | CONNECT |
To view the status (On/Off state), Load (amps), Power (watts) of all the outlets, type status at the 'Switched CDU:' prompt
To view the power consumption of individual outlet (such as outlet .a1), type ostat .a1 details
To turn an outlet off, type off and the Outlet ID. Example: off .a1
Please note that changes made during the demo session may NOT be preserved when the session is ended.