Sentry Switched POPS (Per Outlet Power Sensing) Demo
Server Technology has 1 Per Outlet Power Sensing (POPS) CDU Demo.
The demo listed below is a 3-Phase 230/400V POPS CDU, master and expansion unit with 24 outlets per CDU (48 outlets total). This is a true Wye product that utilizing the nuetral conductor and therefore provides accurate nuetral current sensing.
| Web Interface Demo User: admn Password: admn |
Telnet Demo Click here to begin Demo Username: admn Password: admn |
POPS Brochure |
Click on 'OK'
To logout, click on the link located in the navigation bar on the left of the screen.
**Note: The above online demo represents the features and functionality of a POPS CDU. Currently you are viewing the CWG-24V4K411A1 master and linked expansion CDU, 24 Outlets per CDU, 230/400V, 3-Phase (International). The number of outlets and input power options vary product to product.
Sentry Switched POPS Online Demo
This Server Technology Sentry Switched POPS Cabinet PDU Online Demo consists of two vertically mounted rack CDUs, with 48 user manageable outlets (model numbers CWG-24V4K411A1 and CXG-24V4K411A1).

Click on 'OK'
To logout, click on the link located in the navigation bar on the left of the screen.
![]() |
![]() |
![]() |
![]() |
| Link two Cabinet PDUs together under one IP address | Retractable fuse or breaker branch circuit protection on various models | Per Outlet Power Sensing Provides the following measurements per outlet: - Load (amps) - Voltage (V) - Active Power (W) - Apparent Power (VA) - Crest Factor - Power Factor - Power Consumption: Energy (W-hr) |
LED current monitor. Ethernet, Serial and temperature/humidity port |
Key Features of the Switched POPS Cabinet PDU:
• POPS technology - highly accurate, outlet-level power monitoring
• Outlets may be linked to one or multiple groups without loss of control of that individual outlet
• SNMP trap email alerts provide automated alerts for power and environmental conditions
• Expandability: add additional outlets through link unit without additional IP address
• Optional temperature and humidity probes on 10 ft (3 m) cords allows for measurements in different locations within the cabinet. Values can be viewed from Cabinet PDU interface or send out traps and alerts when thresholds are exceeded. No additional IP addresses required
Product evaluation checklist
In order to maximize the demo and fully understand all the features of the Switched POPS Cabinet PDU check out the CWG product evaluation checklist.
| Sentry Switched POPS Screenshots
Find a screen shot of the interface feature you're interested in learning more about:
|
||||
![]() |
Outlet Control - View outlet status, current and power of individual outlets - Issue power control commands (Reboot, On or Off) for one or all outlets - View Control State of an outlet Click here for a Full Image |
|||
![]() |
Outlet Details View in detailed power information of an individual outlet - Load (amps) - Voltage (V) - Active Power (W) - Apparent Power (VA) - Crest Factor - Power Factor - Power Consumption: Energy (W-hr) Click here for a Full Image |
|||
![]() |
Outlet Groups - Control a user-defined group of outlets - Outlets in a group retain their ability to be individually controlled - View outlet status and control state Click here for a Full Image |
|||
![]() |
Input Power Monitoring - View input power feed(s) by branch or phase - Input power and load Click here for a Full Image |
|||
![]() |
SNMP Traps and Thresholds -Configure SNMP Traps for power input feeds and outlets -User-defined high and low loads thresholds -Configure Traps for temperature and humidity Click here for a Full Image |
|||
Telnet Demo
Click here to begin Demo
Username: admn
Password: admn
Because the Telnet applications differ between operating systems, these instructions are designed to cover the basic operations required to make this demo operate properly. General recommendations for all Telnet applications include having the Terminal Preferences set to VT-100/ANSI emulation and VT 100 Arrows.
To get a display of available commands, just press Enter at the 'Switched' prompt, which will show: Switched Cabinet PDU Commands are:
| ON | OFF | REBOOT | STATUS | UPSTAT | VERSION | CREATE | SHOW |
| REMOVE | LOGIN | SET | ADD | DELETE | LIST | PASSWORD | SYSSTAT |
| ISTAT | ENVMON | LOGOUT | RESTART | PING | CONNECT |
To view the status (On/Off state), Load (amps), Power (watts) of all the outlets, type status at the 'Switched CDU:' prompt
To view the power consumption of individual outlet (such as outlet .a1), type ostat .a1 details
To turn an outlet off, type off and the Outlet ID. Example: off .a1
Please note that changes made during the demo session may NOT be preserved when the session is ended.