PRODUCT SELECTOR

Sentry Smart POPS (Per Outlet Power Sensing) with PIPS (Per Inlet Power Sensing) Demo

Server Technology has 1 Smart Per Outlet Power Sensing (POPS) with PIPS (Per Inlet Power Sensing) CDU Demo. 


The demo listed below is a 1-Phase 208V 30A POPS CDU with PIPS, master and expansion unit with 24 outlets per CDU (48 outlets total). View the product specs page here.

Web Interface Demo
User: admn
Password: admn
Telnet Demo
Click here to begin Demo
Username: admn
Password: admn

POPS Brochure

PIPS Brochure 

Click on 'OK'
To logout, click on the link located in the navigation bar on the left of the screen.

**Note: The above online demo represents the features and functionality of a POPS CDU. Currently you are viewing the CSG-24V2C415A1 master and linked expansion CDU, 24 Outlets per CDU, 208V, 1-Phase. The number of outlets and input power options vary product to product.


Server Technology Switched POPS Expansion Module Server Technology Switched POPS Fuse and Breaker Server Technology POPS Outlet Section-6xC13 and 2xC19.jpg LED current monitor.Ethernet, Serial and temperature/humidity port
Link two Cabinet PDUs together under one IP address Retractable fuse or breaker branch circuit protection on various models Per Outlet Power Sensing Provides the following measurements per outlet:
- Load (amps)
- Voltage (V)
- Active Power (W)
- Apparent Power (VA)
- Crest Factor
- Power Factor
- Power Consumption: Energy (W-hr)
LED current monitor. Ethernet, Serial and temperature/humidity port


Key Features of the Smart POPS CDU:


• POPS technology - highly accurate, outlet-level power monitoring
• Outlets may be linked to one or multiple groups without loss of control of that individual outlet
• SNMP trap email alerts provide automated alerts for power and environmental conditions
• Expandability: add additional outlets through link unit without additional IP address
• Optional temperature and humidity probes on 10 ft (3 m) cords allows for measurements in different locations within the cabinet. Values can be viewed from Cabinet PDU interface or send out traps and alerts when thresholds are exceeded. No additional IP addresses required  

Telnet Demo
Click here to begin  Demo
Username: admn
Password: admn

Because the Telnet applications differ between operating systems, these instructions are designed to cover the basic operations required to make this demo operate properly. General recommendations for all Telnet applications include having the Terminal Preferences set to VT-100/ANSI emulation and VT 100 Arrows.
To get a display of available commands, just press Enter at the 'Smart' prompt, which will show: Switched Cabinet PDU Commands are:

UPSSTAT  SYSSTAT  ISTAT OSTAT ENVMON LOGIN LOGOUT PASSWORD
LIST CONNECT PING VERSION SET SHOW CREATE REMOVE
ADD DELETE RESTART      

To view the Load (amps), Power (watts)  of all the outlets, type status at the 'Smart CDU:' prompt
To view the power consumption of individual outlet (such as outlet .a1), type ostat .a1 details

Please note that changes made during the demo session may NOT be preserved when the session is ended.