Smart Load Shedding
Server Technology's innovative Load Shedding
Find out how you can get this feature for FREE!
Server Technology is the first to offer data center managers the ability to automatically manage Cabinet PDU power outlets based on key operating parameters. These key parameters include temperature, in-feed load and UPS power status. Each outlet can be controlled by one or more of these parameters. Should the temperature or load current exceed defined thresholds or the UPS lose power and go onto battery all or a portion of the load can be automatically shed to ensure longer operational life of your critical devices. If one or more servers are being shed a controlled shut down can be accomplished via a remote shutdown agent. Along with automatic shedding an “auto-recovery” function ensures that all devices are brought back to a defined state when conditions return to normal. The UPS devices that are supported include: APC®, MGE, Generic (RFC 1628 Support), Minuteman, Eaton®/Powerware, Liebert, Tripp Lite, Hewlett Packard®, Mitsubishi®, and Toshiba.
As a part of this load shedding, the Remote Shutdown Agent is used to provide an orderly shutdown of remote computers, including the ability to execute a user-defined script to perform custom shutdown activities such as shutting down a database.
Learn more about our innovative, industry-leading Load Shedding feature. Click on the link below to view the flash demonstration. (Be sure to have your speakers turned on.) This is a large file and may take some time to load. Please be patient.
Smart Load Shedding Demonstration >> Note - You should have Flash Player 9 or above installed. Please download Flash Player 9 if you do not have it.
Get the new Smart Load Shedding Whitepaper >>