Sentry Smart Cabinet CDU Online Demo
Server Technology has 2 Smart CDU Demos.
The first demo listed below is a single phase 120V CDU, master and expansion unit with 16 outlets per CDU (32 outlets total).
| Web Interface Demo User: admn Password: admn |
Telnet Demo Click here to begin Demo Username: admn Password: admn |
Click on 'OK'
To logout, click on the link located in the navigation bar on the left of the screen.
**Note: The above online demo represents the features and functionality of a Smart CDU. Currently you are viewing the CS-16V1-C20M master and linked expansion CDU, 16 Outlets per CDU, 120V. The number of outlets and input power options vary product to product.
The second demo listed below is a Smart Power Monitor.
| Web Interface Demo User: admn Password: admn |
Telnet Demo Click here to begin Demo Username: admn Password: admn |
Click on 'OK'
To logout, click on the link located in the navigation bar on the left of the screen.
**Note: The above online demo represents the features and functionality of a Smart Power Monitor. Currently you are viewing the CS-2HDYM131Z1 CDU. Two input feeds and two output feeds add intelligent power monitoring to two basic or metered CDUs where no remote power monitoring was available before. The number of outlets and input power options vary product to product.
The third demo listed below is a Smart CDU with 30 outlets (a combination of NEMA 5-20R, C13, and C19 outlets).
| Web Interface Demo User: admn Password: admn |
Telnet Demo Click here to begin Demo Username: admn Password: admn |
Click on 'OK'
To logout, click on the link located in the navigation bar on the left of the screen.
**Note: The above online demo represents the features and functionality of a Smart CDU. Currently you are viewing the CS-3AVYM413 CDU. This unit is a 3-Phase Wye, 208V unit running 30Amp power. The number of outlets and input power options vary product to product.
Key Features of the Smart Cabinet PDU:
• Easy to use and access, secure, integral HTML Web GUI over HTTP/S, plus LDAP/S and TACACS+ external authentication and authorization support
• Optional temperature and humidity probes with 10-ft cords to allow sensors to be located in different locations
• True RMS input current monitor(s) on easy-to-read local LED, via network or serial connection
• SNMP traps provide automated alerts for power and environmental conditions. Additionally, event notification is available via Syslog and email
• 3 Phase products have a seperate LED for each phase to simplify load balancing.
• Branch Circuit Protection – meetings UL 60950-1 .
• Available in 120/208/230/400V, 16A/20/30/32/60A, single-phase and 3-phase.
Product evaluation checklist
In order to maximize the demo and fully understand all the features of the Smart Cabinet PDU check out theCS product evaluation checklist.
Telnet Demo
Click here to begin Demo
Username: admn
Password: admn
Because the Telnet applications differ between operating systems, these instructions are designed to cover the basic operations required to make this demo operate properly. General recommendations for all Telnet applications include having the Terminal Preferences set to VT-100/ANSI emulation and VT 100 Arrows.
To get a display of available commands, just press Enter at the 'Smart" prompt, which will show: Smart Cabinet PDU Commands are:
| UPSTAT | SYSSTAT | ISTAT | ENVMON | LOGIN |
LOGOUT | PASSWORD |
| LIST | CONNECT |
PING | VERSION | SET | SHOW | CREATE |
| REMOVE |
ADD | DELETE |
RESTART |
To view the status (On/Off state), Load (amps), Power (watts) of all the outlets, type status at the 'Sentry' prompt.
To view the power consumption of individual outlet (such as outlet .a1), type ostat .a1 details.
To turn an outlet off, type off and the Outlet ID. Example: off .a1.
Please note that changes made during the demo session may NOT be preserved when the session is ended.