Product Image Zoom: Mouse over the product image to view the image in more detail.
The Sentry POPS Switched CDU CWG-24V(C13/C19) is a mixed outlet unit with Single Phase Power; Cabinet Power Distribution Unit with network and serial-based power management and alerting capabilities of the Switched Cabinet PDU plus the ability to monitor:
Current Load (A)
Voltage (V)
Power (W)
Apparent Power(VA)
Crest Factor and
Power Factor
Utilizing our grouping feature, power information is available per device (multiple outlets), groups of devices (applications), individual Cabinet PDU, cabinet, rows of cabinets or the whole Data Center Floor. Combine the Sentry POPS Switched Cabinet PDU with the Sentry Power Manager (SPM) software tool to cluster outlets and gain power usage information across multiple Cabinet PDU's individual IP address.
The Sentry Power Manager (SPM) provides power distribution unit power (kW and kW-h) monitoring and environmental monitoring across all Sentry CDU's within the network. Reboot a single or dual-power supply server with one command. Receive email alerts when power or environmental conditions exceed thresholds. Assign users specific access rights to designated outlets or groups. Only the Sentry Power Manager is capable of regulating all Sentry Cabinet PDU's across the network while providing power readings and management at an outlet level.
Business Initiatives
POPS and Sentry Power Manager can be used to address the following business initiatives for the Data Center Operations Staff and Management:
How much power is our IT equipment using?
• Power information displayed for equipment per individual outlet includes current, voltage, power (kW), apparent power, crest factor and power factor.
• Outlets can be grouped and clustered together from a single Cabinet PDU to an expansion unit, across Data Centers, Cities, Countries and Continents; as long as the Sentry Power Manager has the Cabinet PDU's discovered into the system. Outlet grouping and clustering allows for control as well as aggregate (kW and kW-h) power readings.
What is our Power Usage Effectiveness?
• IT equipment power information generated from Sentry Power Manager (SPM) can be used to calculate PUE and DCIE efficiency ratings from the Green Grid.
How can determining the Power Usage Effectiveness benefit our company?
• PUE and DCiE efficiency a metrics provides the ability to determine how changes affect efficiency to monitor changes in the data center.
• Reduce energy and save
PG&E's demand response programs offer incentives for business owners who curtail their facility's energy use during times of peak demand. Find out how your business can benefit and help make a difference in the state's energy well being.
How do I identify underutilized and comatose servers as candidates for virtualization or shutdown?
• Outlet utilization is indicated via three reports including: Zero Power Report, Low Power Report and High Power Report.
- Zero Power Report identifies outlets that are switched on but not drawing any power.
- Low Power Report identifies underutilized and comatose servers that could be candidates for virtualization or to be shut down. This report indicates equipment operating under a user defined power threshold.
- High Power Report identifies equipment operating above a user defined power threshold.
How do I implement Power Billing for individual departments or at a co-location facility?
• Outlet clustering can be utilized to show an aggregate power reading for these clusters.
• kW and kW-hour power information that can be utilized for billing, power monitoring, trending and power reports.
How will the Sentry Power Manager interact with my current Building Management System?
• Power and other information can be exported to a Building Management System (BMS) via the ODBC compliant database.
How do I access the power information from a Sentry CDU?
• SPM constantly polls Sentry Cabinet PDUs for power, outlet status and environmental conditions.
• SPM also is an SNMP trap destination for alerts and alarms.
How do I control equipment all on a per outlet basis?
• A Global view and access to Sentry Cabinet PDUs from one central appliance.
• SPM permits users with proper access rights to control individual, groups or clusters of outlets.
What other capabilities can I utilize via the Sentry Power Manager (SPM) and POPS units?
• Configure conditions for alarm notification.
• View devices based on temperature, humidity, current and status conditions dictated within the software.
*Note, The SPM software provides information in terms of power consumption which can be utilized to calculate efficiencies and, in some cases, qualify for incentives and rebates from local energy companies. Talk to your local provider to find out more regarding their energy rebate and incentive programs.
Designated Switch Products are linkable.
| Sentry Cabinet PDU Specifications | |||||
| Item # | Available Input Voltages |
Rated Amperage | Available Input Cord | Outlets | Dimensions (L x W x D) |
| CWG-24V(C13-C19) | |||||
| CWG-24V2A311A1 CXG-24V2A311A1* |
208-240 V 50/60Hz |
20A | IEC 60320/C20 Power Inlet |
(18) IEC 60320/C13 (6) IEC 60320/C19 |
69.0x1.75x3.50 in. (1753x44x89 mm) |
| CWG-24V2C311A1 CXG-24V2C311A1* |
208 V-240 V 50/60Hz |
30A | NEMA L6-30P Cord set, 10 ft (3m) |
(18) IEC 60320/C13 (6) IEC 60320/C19 |
69.0x1.75x3.50 in. (1753x44x89 mm) |
| CWG-24VEA311A1 CXG-24VEA311A1* |
230V 50/60Hz |
16A | IEC 60320/C20 Power Inlet |
(18) IEC 60320/C13 (6) IEC 60320/C19 |
69.0x1.75x3.50 in. (1753x44x89 mm) |
| CWG-24VEK311A1 CXG-24VEK311A1* |
230V 50/60Hz |
32A | IEC 60309 Cord set, 10 ft (3m) |
(18) IEC 60320/C13 (6) IEC 60320/C19 |
69.0x1.75x3.50 in. (1753x44x89 mm) |
| * CXG refers to the Expansion Module | |||||
| Power Cord Options | |||||
| > PTCORD-1 IEC 60320/C19 - NEMA L6-20P (20A Twist-Lock) 10’ (3m) > PTCORD-2 IEC 60320/C19 - Schuko 10’(3m) > PTCORD-3 IEC 60320/C19 - IEC 60309 (BS4343, CEE17) 16/20A Blue (UK Commando) 10’(3m) > PTCORD-4 IEC 60320/C19 - BS1363 13A (UK) 10’(3m) > PTCORD-5 IEC 60320/C19 - 5-15P (15A Straight-Blade) 10’(3m) > PTCORD-6 IEC 60320/C19 - 5-20P (20A Straight-Blade) 10’(3m) > PTCORD-7 IEC 60320/C19 - L5-20P (20A Twist-Lock) 10’(3m) |
|||||
| Additional Features and Specifications | |||||
| Standards > cTUVus – UL 60950-1-2003 > CAN/CSA 22.2 No. 60950-1:2003 > TUVGS – EN 60950-1:2001 > FCC Class A, Part 15 > CE > EMC-EN 55022 Class A, EN 55024, CISPR 22 Class A Communications > 10/100 BaseT Ethernet > HTTP/HTTPS > SSLv3/TLSv1 > SNMPv2 > SSHv2 > Telnet > LDAPv3/LDAPS > TACACS+ > RADIUS > RS-232 (Serial) Branch Circuit Protection > Compliant to UL 60950-1 Accessories > Temperature & Humidity Probe - EMTH-1-1 Temperature & Humidity Probe, 10 ft (3 m) - EMCU-1-1B add 2 additional Temperature & Humidity ports, 4 contact-closure monitoring ports and 1 water sensor port |
|||||
Power monitoring and information per individual outlet/device. Information includes: Current Load (A), Voltage (V), Power (kW), Apparent Power (VA), Crest Factor and Power Factor per outlet. Using our grouping technology, using clustering power information is available per device, groups of devices (application), individual CDU or cabinet. kW and kW-hour power information that can be utilized for billing, power monitoring, trending and power reports.
Individual or group outlet network access power control to cycle power and reboot any selected server(s) or other network device(s). Use TCP/IP (HTTP, HTTPS, SSH, Telnet, SNMP) or RS-232 to communicate with each Sentry Cabinet PDU and rectify locked-up network devices. Reduce Mean Time to Repair (MTTR) a failing server by controlling individual power outlet receptacles to reboot any selected server or other device.
POPS units can also be controlled on an per outlet basis. Assign outlets to a group for control of dual-power supply servers and other gear with a single command. Create an unlimited number of groups with any combination of outlets associated to each group.
Power information generated can be used to calculate PUE and DCIE. These power ratings have been established by the Green Grid to gauge efficiency.
Conditions for SNMP traps can be regulated for Status, Changes, Load, Temperature and Humidity.
Use the Sentry Web interface to configure each unit, including network settings, outlet naming & grouping, SNMP traps for environmental & power thresholds and firmware updates. Also use the Web interface to control individual or group outlets and monitor key values, including amperage load(s), temperature/humidity and other environmental conditions. SSL security provides a secure HTTPs connection.
The Sentry family of products supports the Simple Network Management Protocol (SNMP). This allows network management systems to use SNMP requests to retrieve information and control power for the individual outlets. The Sentry includes an SNMP v1 agent supporting standard MIB I and MIB II objects. A private enterprise MIB extension (Sentry3 MIB) is also supported to provide network access power control. SNMP traps can be generated for various events, including Input Current Load Thresholds (min & max), Temperature Thresholds (min & max), Humidity Thresholds (min & max), water indication, closed contacts (cabinet doors open/close), as well as notification of any time an outlet status is changed (on/off).
Connect an Expansion Cabinet power distribution unit to any POPS Cabinet PDU to control two power input circuits and manage outlets (individual or groups) under 1 IP address - our exclusive strategy for managing dual power-supply servers.
A vertical enclosure that occupies Zero Vertical U of rack space in the equipment cabinet. It mounts on the back rails or in the cavity space of the cabinet.
Secure Shell (SSH), known as Secure Socket Shell, is a Unix-based command interface and protocol for securely getting access to a network access device. Sentry supports SSHv2. Secure Sockets Layer (SSL) is a commonly-used protocol for managing the security of a message transmission on the Internet. SSL is an integral part of most Web browsers (clients) and Web servers. Sentry supports SSLv3/TLSv1.
Two (2) RJ-style connectors located on the face panel of the PDU's enclosure provide support for two (2) Integrated Temperature & Humidity Probes with ten-foot (10') cables provide real-time measurements in the data center cabinet.
Access new firmware updates via FTP for new firmware features and code releases. An update to the firmware does not affect the status of the power outlets.
Click here for the latest Firmware update.
The sentry family of products supports Lightweight Directory Access Protocol (LDAP) Version 3 including LDAPS (LDAP over TSL/SSL). This support enable authentication with LDAP servers; user accounts do not need to be individually created locally on each Sentry device.
This allows administrators to pre-define and configure (in each Sentry product, and in the LDAP server) a set of necessary LDAP groups, and access rights for each. User's access rights can then be assigned or revoked simply by making the user a member of one or more pre-defined Sentry LDAP groups. User account can be added, deleted, or changed in the LDAP server without any changes on individual Sentry products.
Sentry LDAP support has been tested in the following environments:
- Microsoft Active Directory (MSAD)
- Novell eDirectory (eDir)
- Open LDAP
Individual input current monitoring ("Load Sense") provides real-time power measurement of the load in amps on each power inlet, accessible via firmware interface.
Serial control via any device with a bi-directional serial port, including a PC, laptop, KVM switch, Console Port Access switch, or terminal server.
16 or 20-Amp Power Input Support - IEC320/C20 power inlet receptacles supports any power cord with IEC320/C19 power connector (PTCORD-XX).
Use the firmware interface (Web or serial) to edit individual outlet receptacles. Identify each receptacle with the device's serial number, IP address, asset allocation #, department or any other method to individually name outlets.
VISIO DRAWINGS
VISIO Drawing #1 - CWG[CXG]-24V(C13/C19)
DESIGN DRAWINGS
Design Drawing #1 - CWG[CXG]-24V2[E][D][Y]x311A1.412-0429-1
General Brochures
> Sentry Cabinet Rack PDU Family brochure
> Sentry Cabinet Rack PDU Density Solution
> Switched Cabinet PDU Family brochure
> Product Family Comparison-Switched, Smart, Metered and Basic
> STI_POPS_CDU_Brochure
Manuals
> SPM Operations Manual
> CWG/CXG-xxxxxxxxxx POPS Switched Cabinet Power Distribution Unit- Installation & Operations Manual (Firmware Version 6.1)
> CWG/CXG-xxxxxxxxxx POPS Switched - Installation & Operations (Firmware Version 6.0)
Technical Notes
> Using Sentry Remote Power Managers with Avocent DSView
> Data & ShutDown Adapters, Cables& Kits
> Sentry Security Features
> Power Tower Cord & Connector Options
> Powering 6 IBM eServer Blade Centers with the Switched CDU
> Powering 5 IBM eServer Blade Centers with the Switched CDU
> Inlet/Outlet Types & Cordsets
Firmware
> Current Release
Additional Files
> Sentry3 - SNMP (MIB & OID Tree)
> Remote Shutdown Agents
White Papers
> Planning, Implementing and Application of Cabinet Power Distribution Units
> 3-Phase Power in the Data Center
> Cabinet Power Distribution Solutions for Critical Environments at Colliers Turley Martin Tucker
> Smart Load Shedding Ensures Uptime
> Features & Benefits of Implementing Server Technology's Cabinet Power Distribution Units (PDUs) in Your Data Center
> "Article" Circuit Breakers - Are you protected?
> JITC tested PDUs for DOD IT and NSA Applications
> Cabinet Level Power Distribution Solutions for High Density Cabinets
> Branch Circuit Protection in PDUs
> Best Practices for Secure Remote Power Management
> Maximizing Network Uptime - Positive Impacts of Remote Power Management
> True RMS Input Current Monitoring
Application Notes
> Digi Passport and Server Technology Sentry Switched PDUs
> Starline Busway & Server Technologys Sentry Smart 60-Amp CDU
> Server Technology Mounting Bracket Guide
At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.
Every Server Technology product includes a standard two-year warranty. Extended Power Service support is also available for purchase; please contact your sales consultant for information and ordering.
Click here for further information on product support.