Product Image Zoom: Mouse over the product image to view the image in more detail.
Increasing power demands and density in the equipment cabinet requires new functionality from your cabinet power distribution unit (PDU). The Sentry Cabinet Power Distribution Unit (PDU) product family uniquely meets these demands.
The Sentry CDU is an intelligent Cabinet power distribution unit (PDU) with local LED input current monitoring, allowing network engineers to utilize the Cabinet PDU's True RMS Power Monitor to precisely measure the current (in amps) that network devices are drawing on the power circuit. As new equipment units are added to the power drop, immediately observe its impact on the cumulative current draw. This allows the engineer to safely load each circuit to its maximum allowable load capacity without the danger of overloading the power circuit.
| Sentry Cabinet PDU Specifications | |||||
| Item # | Available Input Voltages |
Rated Amperage | Available Input Cord | Outlets | Dimensions (L x W x D) |
| C-21VD/VY-3Ph | |||||
| C-21VD-L1520 | 3-Phase Delta, 208V 50/60Hz |
20A | NEMA L15-20P Cordset, 10 ft (3m) |
(21) IEC 60320/C13 | 45"x 1.75" x 2.25" (1143x44x57mm) |
| C-21VY-L2120 | 3-Phase Wye, 208V 50/60Hz |
20A | NEMA L21-20P Cordset, 10 ft (3m) |
(21) IEC 60320/C13 | 45"x 1.75" x 2.25" (1143x44x57mm) |
| Additional Features and Specifications | |||||
| Standards > cTUVus – UL 60950-1-2003 > CAN/CSA 22.2 No. 60950-1:2003 > TUVGS – EN 60950-1:2001 > FCC Class A, Part 15 > CE > EMC-EN 55022 Class A, EN 55024 Branch Circuit Protection > Compliant to UL 60950-1 |
|||||
DESIGN DRAWINGS
Design Drawing #1 - C-21VD[Y]-Lxxx.412-0412-2-1
Design Drawing #2 - C-21VD[Y]-Lxxx.412-0412-2-2
Design Drawing #3 - C-21VD[Y]-Lxxx.412-0412-2-3
General Brochures
> Sentry Cabinet Rack PDU Family Brochure
> Sentry Cabinet Rack PDU Density Solution
> Product Family Comparison-Switched, Smart, Metered and Basic
> Server_Tech_PDUS comparison of product features
Manuals
> C-xxxx-x Metered CDU - Installation & Operations Manual
Technical Notes
> Power Tower Cord & Connector Options
> Inlet/Outlet Types & Cordsets
White Papers
> Planning, Implementing and Application of Cabinet Power Distribution Units
> 3-Phase Power in the Data Center
>Cabinet Power Distribution Solutions for Critical Environments at Colliers Turley Martin Tucker
> Features & Benefits of Implementing Server Technologys Cabinet Power Distribution Units PDUs) in Your Data Center
> Circuit Breakers - Are you protected
> Cabinet Level Power Distribution Solutions for High Density Cabinets
> Branch Circuit Protection in PDUs
> Maximizing Network Uptime - Positive Impacts of Remote Power Management
> True RMS Input Current Monitoring
Application Notes
> Server Technology Mounting Bracket Guide
Power Tools
> 3 Phase Power Calculator
At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.
Every Server Technology product includes a standard two-year warranty. Extended Power Service support is also available for purchase; please contact your sales consultant for information and ordering.
Click here for further information on product support.