Product Image Zoom: Mouse over the product image to view the image in more detail.
The Sentry Smart Fail-Safe Transfer Switch (CS-2HF) combines IP addressable input current monitoring with fail-over redundancy. Two input power feeds, from separate AC circuits supply power to two IEC C19 outlets. If the primary power source becomes unavailable then the Sentry Smart Fail-Safe Transfer Switch automatically switches to the the secondary power source to support the connected equipment. The "A" infeed routinely powers just the A-outlet while the "B" infeed routinely powers just the B-outlet. If the "A" infeed goes down, the "B" infeed powers both outlets (and the same if the "B" infeed goes down.
Smart capabilities of this product include Digital TRMS current measurement for each infeed. Current is displayed both through the LED display on the unit as well as through the web browser. Up to two Temperature/humidity probes can be connected to each unit for environmental monitoring of the cabinet. These environmental readings can be displayed within the web browser. SNMP-based alerts or email notifications can be set up when environmental readings exceed user defined limits.
NOTE - This transfer switch requires that the applied AC waveform from both power sources be in-phase with respect to each other. For questions concerning this requirement please contact Server Technology Technical Support +01-800 835-1515 or support@servertech.com.
| Sentry Cabinet PDU Specifications | |||||
| Item # | Available Input Voltages |
Rated Amperage | Available Input Cord | Outlets | Dimensions (L x W x D) |
| Fail-Safe Transfer Switch CDU | |||||
| CS-2HF2C222A3 CL-2HF2C222A3* |
208-240 VAC 50/60Hz | 30A | Two NEMA L6-30P Cords 10ft (3m) |
(2) IEC 60320/C19** |
17.0 x 1.75 x 7.0 in. |
| CS-2HFEK222A3 CL-2HFEK222A3* |
230 VAC 50/60Hz | 32A | Two IEC Blue 2P+G Plug, 10'(3m) |
(2) IEC 60320/C19** |
17.0 x 1.75 x 7.0 in. |
|
Power Cords Sold Separately |
|||||
| Additional Features and Specifications | |||||
|
Standards Communications Accessories |
|||||
| Fail-Safe redundancy between Primary and Secondary power sources. |
Monitor input power via IP or serial interface..
Use the Sentry Web interface to configure each unit's network settings. SNMP traps for environmental & power thresholds and firmware updates. Also use the Web interface to monitor key values, including amperage load(s), temperature/humidity and other environmental conditions. SSL security provides a secure HTTPs connection.
The Sentry family of products supports the Simple Network Management Protocol (SNMP). This allows network management systems to use SNMP requests to retrieve information such as input power, temperature and humidity. The Sentry includes an SNMP v1 agent supporting standard MIB I and MIB II objects. A private enterprise MIB extension (Sentry3 MIB) is also supported to provide remote power control. SNMP traps can be generated for various events, including Input Current Load Thresholds (min & max), Temperature Thresholds (min & max), Humidity Thresholds (min & max), water indication, and closed contacts (cabinet doors open/close).
A horizontal enclosure that occupies 1U horizontal rack space in the equipment cabinet. It typically mounts on the back of a 19 or 23 inch rack.
Secure Shell (SSH), known as Secure Socket Shell, is a Unix-based command interface and protocol for securely getting access to a remote device. Sentry supports SSHv2. Secure Sockets Layer (SSL) is a commonly-used protocol for managing the security of a message transmission on the Internet. SSL is an integral part of most Web browsers (clients) and Web servers. Sentry supports SSLv3/TLSv1.
Two (2) RJ-style connectors located on the face panel of the PDU's enclosure provide support for two (2) Integrated Temperature & Humidity Probes with ten-foot (10') cables provide real-time measurements in the data center cabinet.
Access new firmware updates via FTP for new firmware features and code releases. An update to the firmware does not affect the status of the power outlets.
Click here for the latest Firmware update.
The sentry family of products supports Lightweight Directory Access Protocol (LDAP) Version 3 including LDAPS (LDAP over TSL/SSL). This support enable authentication with LDAP servers; user accounts do not need to be individually created locally on each Sentry device.
This allows administrators to pre-define and configure (in each Sentry product, and in the LDAP server) a set of necessary LDAP groups, and access rights for each. User's access rights can then be assigned or revoked simply by making the user a member of one or more pre-defined Sentry LDAP groups. User account can be added, deleted, or changed in the LDAP server without any changes on individual Sentry products.
Sentry LDAP support has been tested in the following environments:
- Microsoft Active Directory (MSAD)
- Novell eDirectory (eDir)
- Open LDAP
Serial control via any device with a bi-directional serial port, including a PC, laptop, KVM switch, Console Port Access switch, or terminal server.
DESIGN DRAWINGS
Design Drawings #1 - Coming soon -1
Design Drawings #2 - Coming soon -2
General Brochures
> Sentry Cabinet Rack PDU Family brochure
> Sentry Cabinet Rack PDU Density Solution
> Product Family Comparison-Switched, Smart, Metered and Basic
> Server_Tech_PDU comparison of product featuresS
Manuals
> Coming soon
Technical Notes
> Inlet/Outlet Types & Cordsets
> Power Tower Cord & Connector Options
White Papers
> Cabinet Level Power Distribution Solutions for High Density Cabinets
> Circuit Breakers - Are you protected?
> Features & Benefits of Implementing Server Technologys Cabinet Power Distribution Units (PDUs) in Your Data Center
> JITC tested PDUs for DOD IT and NSA Applications
> True RMS Input Current Monitoring
Application Notes
> Server Technology Mounting Bracket Guide
At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.
Every Server Technology product includes a standard two-year warranty. Extended Power Service support is also available for purchase; please contact your sales consultant for information and ordering.
Click here for further information on product support.