Product Image Zoom: Mouse over the product image to view the image in more detail.
Reliable and simple power distribution for equipment racks and other data center applications.
Data SheetThe Sentry Basic Cabinet Power Distribution Unit (PDU) product family provides a simple solution where reliable power distribution for equipment racks and other data center applications is needed.
Basic cabinet PDU's provide both power distribution and branch circuit protection for the 30-Amp rated devices. Branch circuit protection is accomplished via UL-489 rated circuit breakers for compliance with UL/CSA/EN 60950-1 standards.
| Sentry Cabinet PDU Specifications | |||||
| Item # | Available Input Voltages |
Rated Amperage | Available Input Cord | Outlets | Dimensions (L x W x D)* |
| CB-24V | |||||
| CB-24V2A401-001 | 208-240V 50/60Hz | 20A | IEC C20 Inlet, Bottom/Frt Entry |
(24) IEC 60320/C13 |
34.0 x 1.75 x 3.50 in. (862 x 44 x 89 mm) |
| CB-24V2C401-001 | 208-240V 50/60Hz | 30A | NEMA L6-30P Plug, 10'(3m), Bottom/Frt Cord |
(24) IEC 60320/C13 |
34.0 x 1.75 x 3.50 in. (862 x 44 x 89 mm) |
| CB-24VEA401-001 | 230V 50/60Hz | 16A | IEC C20 Inlet, Bottom/Frt Entry |
(24) IEC 60320/C13 |
34.0 x 1.75 x 3.50 in. (862 x 44 x 89 mm) |
| CB-24VEK401-001 | 230V 50/60Hz | 32A | IEC Blue 2P+G Plug, 10'(3m), Bottom/Frt Cord |
(24) IEC 60320/C13 |
34.0 x 1.75 x 3.50 in. (862 x 44 x 89 mm) |
| **Power cords sold separately | |||||
| Power Cord Options | |||||
| > PTCORD-1 IEC 60320/C19 - NEMA L6-20P (20A Twist-Lock) 10’ > PTCORD-2 IEC 60320/C19 - Schuko 10’ > PTCORD-3 IEC 60320/C19 - IEC 60309 (BS4343, CEE17) 16/20A Blue (UK Commando) 10’ > PTCORD-4 IEC 60320/C19 - BS1363 13A (UK) 10’ > PTCORD-5 IEC 60320/C19 - 5-15P (15A Straight-Blade) 10’ > PTCORD-6 IEC 60320/C19 - 5-20P (20A Straight-Blade) 10’ > PTCORD-7 IEC 60320/C19 - L5-20P (20A Twist-Lock) 10’ > PT-ADP-C19 Cable mount IEC 60320/C19 Connector |
|||||
| Additional Features and Specifications | |||||
| Branch Circuit Protection > Compliant to UL 60950-1 |
|||||
A vertical enclosure that occupies Zero Vertical U of rack space in the equipment cabinet. It mounts on the back rails or in the cavity space of the cabinet.
20-amp power input support - IEC320/C20 power inlet receptacles supports any power cord with IEC320/C19 power connector (PTCORD-XX).
DESIGN DRAWINGS
Design Drawing #1 - CB-24V2A401-001
Design Drawing #2 - CB-24V2A401-001
Design Drawing #3 - CB-24V2A401-001
Wiring Diagrams
Wiring Diagram #1 - CB-24V2A401-001
General Brochures
> Sentry Cabinet PDU Family brochure
> Sentry Cabinet PDU Density Solution
> Product Family Comparison-Switched, Smart, Metered and Basic
> Server_Tech_PDUS comparison of product features
Manuals
> CB-xxxx-x Basic CDU - Installation & Operations Manual
Technical Notes
> Inlet/Outlet Types & Cordsets
> Power Tower Cord & Connector Options
White Papers
> Planning, Implementing and Application of Cabinet Power Distribution Units
> 3-Phase Power in the Data Center
> Cabinet Power Distribution Solutions for Critical Environments at Colliers Turley Martin Tucker
> Features & Benefits of Implementing Server Technologys Cabinet Power Distribution Units (PDUs) in Your Data Center
> Cabinet Level Power Distribution Solutions for High Density Cabinets
> Branch Circuit Protection in PDUs
> Maximizing Network Uptime - Positive Impacts of Remote Power Management
> True RMS Input Current Monitoring
Application Notes
> Server Technology Mounting Bracket Guide
RoHS Compliance
> CB-24V2-C20 -BCDU_DoC
At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.
Every Server Technology product includes a standard two-year warranty. Extended Power Service support is also available for purchase; please contact your sales consultant for information and ordering.
Click here for further information on product support.