Product Image Zoom: Mouse over the product image to view the image in more detail.
SentryTM4805/35 XL Remote Power Manager is a switched PDU that minimizes the impact of locked-up e-mail servers and other internet-working devices on business-critical networks. CLECs, ILECs and ISPs and enterprises use the Sentry 4805/35 to manage equipment in remote sites, co-location facilities and network operations centers.
The 4805/35-XL is an intelligent switched PDU that combines the functions of a power distribution panel and remote power management unit into a compact 2U 19" rack mounted enclosure. It eliminates the need to have a field service technician go out for manual intervention when devices lock-up. Using a Sentry 4805/35, the network operations center can quickly restart locked-up remote network servers to ensure that the network is fully operational around the clock.
This unit combines low and high Amp power outlet circuits for multiple devices and features two 100-amp power input feeds. Each power output terminal connection is protected by a GMT or TPC fuse. (The GMT fuse capacity can range from 1/2 to 10 Amps; the TPC fuse from 3 to 70-Amps.) A key application for the 4805/35-XL is power distribution & remote management for a cabinet of both -48 VDC-powered servers and high-amp routers.
It also has the ability to monitor the environment conditions in the data center equipment cabinet by measuring the ambient temperature and humidity. This prevents damages occurring from hot spots and high humidity. The 4805/35 includes Load Sense and On Sense features and support for SNMP traps.
This unit provides per-outlet current (in amps) measurement.
| Sentry Cabinet PDU Specifications | |||||
| Item # | Available Input Voltages |
Rated Amperage | Low Current Outputs |
High Current Outputs |
Dimensions (L x W x D) |
| 4805/35-XLS-12 | |||||
| 4805/35-XLS-12/Q 4805/35-XMS-12/Q* |
(2) 100 Amp (+/- & G) -48 VDC Power Input terminal blocks |
100A | (8) 10-Amp max outlet protected with GMT fuses** | (4) 70-Amp max outlet protected with TPC fuses*** | 17" x 3.5" x 16" (19" standard mounting brackets) |
| Options | |||||
| Add a link Unit | * 4805/35-XMS-12/Q is an expansion unit | ||||
| EMTH-1-1 | Temperature & Humidity Probe, 10" | ||||
| HDW-MBXT-2U | 23" Mounting Brackets | ||||
| ** Available GMT Fuse Values: ¾, 1, 1½, 2, 3, 5, 7.5, or 10 Amps ***Available TPC Fuse Values: 25, 30, 40, 50, 60 or 75 Amps maximum |
|||||
| Technical Specifications | |||||
| Power Input > Qty (2) 100A power input terminal blocks (+/- & N), -48 VDC Power Output > Qty (8) 10A max outlet circuits protected with GMT fuses > GMT Fuse Values: 1/2, 3/4, 1, 1.5, 2, 3, 4, 5, 7.5 or 10-amps > Qty (4) 70A max outlet circuits protected with TPC fuses > TPC Fuse Values: 25, 30, 40, 50, 60 or 75-Amps Standards > TUVGS – EN 60950-1:2001 > cTUVus – UL 60950-1:2003 > CSA C22.2 No. 60950-95-1-3 Communications > 10/100 Base T Ethernet > HTTP/HTTPs > SSLv3/TLSv1 > SNMPv2 > SSHv2 > Telnet > LDAPv3/LDAPS > TACACS+ > Serial Port Access (RJ45 and DB9) RS-232 Data Format > 1200, 2400, 4800, 9600, 19200, 38400 or 57600; 8 data bits, no parity; 1 stop bit User Interface > Command Line Interface & HTML GUI for power management and configuration > Telnet/ANSI/VT 100 Terminal Emulation for command-line and Pass-Thru |
|||||
Individual or group outlet remote power control to cycle power and reboot any selected server(s) or other network device(s). Use TCP/IP (HTTP, HTTPS, SSH, Telnet, SNMP) or RS-232 to communicate with each Sentry Cabinet PDU and rectify locked-up network devices. Assign outlets to a group for control of dual-power supply servers and other gear with a single command. Create an unlimited number of groups with any combination of outlets associated to each group. Reduce Mean Time to Repair (MTTR) a failing server by controlling individual power outlet receptacles to reboot any selected server or other device.
Use the Sentry Web interface to configure each unit, including network settings, outlet naming & grouping, SNMP traps for environmental & power thresholds and firmware updates. Also use the Web interface to control individual or group outlets and monitor key values, including amperage load(s), temperature/humidity and other environmental conditions. SSL security provides a secure HTTPs connection.
The Sentry family of products supports the Simple Network Management Protocol (SNMP). This allows network management systems to use SNMP requests to retrieve information and control power for the individual outlets. The Sentry includes an SNMP v1 agent supporting standard MIB I and MIB II objects. A private enterprise MIB extension (Sentry3 MIB) is also supported to provide remote power control. SNMP traps can be generated for various events, including Input Current Load Thresholds (min & max), Temperature Thresholds (min & max), Humidity Thresholds (min & max), water indication, closed contacts (cabinet doors open/close), as well as notification of any time an outlet status is changed (on/off).
"Horizontal" rack-mount enclosures are 17" wide and include standard mounting brackets for 19" cabinet rails. 23" brackets also available.
Secure Shell (SSH), known as Secure Socket Shell, is a Unix-based command interface and protocol for securely getting access to a remote device. Sentry supports SSHv2. Secure Sockets Layer (SSL) is a commonly-used protocol for managing the security of a message transmission on the Internet. SSL is an integral part of most Web browsers (clients) and Web servers. Sentry supports SSLv3/TLSv1.
Access new firmware updates via FTP for new firmware features and code releases. An update to the firmware does not affect the status of the power outlets.
Click here for the latest Firmware update.
The sentry family of products supports Lightweight Directory Access Protocol (LDAP) Version 3 including LDAPS (LDAP over TSL/SSL). This support enable authentication with LDAP servers; user accounts do not need to be individually created locally on each Sentry device.
This allows administrators to pre-define and configure (in each Sentry product, and in the LDAP server) a set of necessary LDAP groups, and access rights for each. User's access rights can then be assigned or revoked simply by making the user a member of one or more pre-defined Sentry LDAP groups. User account can be added, deleted, or changed in the LDAP server without any changes on individual Sentry products.
Sentry LDAP support has been tested in the following environments:
- Microsoft Active Directory (MSAD)
- Novell eDirectory (eDir)
- Open LDAP
Individual input current monitoring ("Load Sense") provides real-time power measurement of the load in amps on each power inlet, accessible via firmware interface.
Serial control via any device with a bi-directional serial port, including a PC, laptop, KVM switch, Console Port Access switch, or terminal server.
Use the firmware interface (Web or serial) to edit individual outlet receptacles. Identify each receptacle with the device's serial number, IP address, asset allocation #, department or any other method to individually name outlets.
OFF Duration Notice for Sentry -48VDC Remote Power Manager (RPM) 70AMP Outputs
> Application Note
General Brochures
> -48 VDC Family Brochure
> Sentry Cabinet PDU Family brochure
> Sentry Cabinet PDU Density Solution
> Server_Tech_PDUS
Manuals
> -48 VDC Installation & Operations manual - v5.3
> -48 VDC Installation & Operations manual - v5.2
> -48 VDC Installation & Operations manual - v5.1
Technical Notes
> OutletControl_FineSNMPSet
> Data & ShutDown Adapters, Cables& Kits
> Sentry Security Features
> Sentry -48VDC Fuses and Circuit Breakers
Firmware
> Current Release
Additional Files
> Sentry3 - SNMP (MIB & OID Tree)
Additional Files
> Sentry3 - SNMP (MIB & OID Tree)
Add-on/Expansion Products
> EMCU Environmental Monitor
White Papers
> Cabinet Power Distribution Solutions for Critical Environments at Colliers Turley Martin Tucker
> Features & Benefits of Implementing Server Technologys Cabinet Power Distribution Units (PDUs) in Your Data Center
> "Article" Circuit Breakers - Are you protected?
> JITC tested PDUs for DOD IT and NSA Applications
> Branch Circuit Protection in PDUs - 30-Amp Power Distribution for IT equipment in the Data Center
> Best Practices for Secure Remote Power Management
> Maximizing Network Uptime - Positive Impacts of Remote Power Management
> Who Needs -48VDC Remote Power Management?
Application Notes
> CLEC Application Note - Power Management Subjects Common to CLECS
> Server Technology Mounting Bracket Guide
At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.
Every Server Technology product includes a standard two-year warranty. Extended Power Service support is also available for purchase; please contact your sales consultant for information and ordering.
Click here for further information on product support.